Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSSCP - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSSCP5-20 $0.00 N/A N/A 1.59155 N/A 20 N/A S1 N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
5727
0
KSSCP5-20H $0.00 N/A N/A 1.59155 N/A 20 N/A S1 N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
5728
0
KSSCP5-25 $0.00 N/A N/A 1.59155 N/A 25 N/A S1 N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5734
0
KSSCP5-25H $0.00 N/A N/A 1.59155 N/A 25 N/A S1 N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5735
0
KSSCP5-30 $0.00 N/A N/A 1.59155 N/A 30 N/A S1 N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5747
0
KSSCP5-30H $0.00 N/A N/A 1.59155 N/A 30 N/A S1 N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5748
0
KSSCP5-40 $0.00 N/A N/A 1.59155 N/A 40 N/A S1 N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5768
0
KSSCP5-40H $0.00 N/A N/A 1.59155 N/A 40 N/A S1 N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5769
0
KSSCP5-20HJ10 $0.00 N/A N/A 1.59155 N/A 20 N/A S1K N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
5729
0
KSSCP5-20HJ12 $0.00 N/A N/A 1.59155 N/A 20 N/A S1K N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
5730
0
KSSCP5-20J10 $87.50 N/A N/A 1.59155 N/A 20 N/A S1K N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
5731
87.5
KSSCP5-20J12 $87.50 N/A N/A 1.59155 N/A 20 N/A S1K N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
5732
87.5
KSSCP5-20J8 $55.80 N/A N/A 1.59155 N/A 20 N/A S1T N/A 8 mm N/A 31.83 mm N/A 35.01 mm N/A 30 mm N/A
5733
55.8
KSSCP5-25HJ12 $0.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5736
0
KSSCP5-25HJ14 $0.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5737
0
KSSCP5-25HJ15 $0.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5738
0
KSSCP5-25HJ16 $0.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5739
0
KSSCP5-25HJ17 $0.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5740
0
KSSCP5-25J10 $82.60 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5741
82.6
KSSCP5-25J12 $93.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5742
93
KSSCP5-25J14 $93.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5743
93
KSSCP5-25J15 $93.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5744
93
KSSCP5-25J16 $93.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5745
93
KSSCP5-25J17 $93.00 N/A N/A 1.59155 N/A 25 N/A S1K N/A 10 mm N/A 39.79 mm N/A 42.97 mm N/A 30 mm N/A
5746
93
KSSCP5-30HJ12 $0.00 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5749
0
Unit of Measure
1 2 3 4 5 »