CP Thermal Refined Spur Gears (KSSCP)
CP Rack & Pinions
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
- 1.59155
- 3.1831
No. of Teeth
Shape
- S1
- S1K
- S1T
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSSCP5-20 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.378 in35.01 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5727 |
0 |
| KSSCP5-20H | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.378 in35.01 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5728 |
0 |
| KSSCP5-25 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5734 |
0 |
| KSSCP5-25H | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5735 |
0 |
| KSSCP5-30 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5747 |
0 |
| KSSCP5-30H | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5748 |
0 |
| KSSCP5-40 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5768 |
0 |
| KSSCP5-40H | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5769 |
0 |
| KSSCP5-20HJ10 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.378 in35.01 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5729 |
0 |
| KSSCP5-20HJ12 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.378 in35.01 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5730 |
0 |
| KSSCP5-20J10 | $87.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.378 in35.01 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5731 |
87.5 |
| KSSCP5-20J12 | $87.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.378 in35.01 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5732 |
87.5 |
| KSSCP5-20J8 | $55.80 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.378 in35.01 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5733 |
55.8 |
| KSSCP5-25HJ12 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5736 |
0 |
| KSSCP5-25HJ14 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5737 |
0 |
| KSSCP5-25HJ15 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5738 |
0 |
| KSSCP5-25HJ16 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5739 |
0 |
| KSSCP5-25HJ17 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5740 |
0 |
| KSSCP5-25J10 | $82.60 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5741 |
82.6 |
| KSSCP5-25J12 | $93.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5742 |
93 |
| KSSCP5-25J14 | $93.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5743 |
93 |
| KSSCP5-25J15 | $93.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5744 |
93 |
| KSSCP5-25J16 | $93.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5745 |
93 |
| KSSCP5-25J17 | $93.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5746 |
93 |
| KSSCP5-30HJ12 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5749 |
0 |