Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSSCP - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSSCP10-20HJ17 $0.00 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5654
0
KSSCP10-20HJ18 $0.00 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5655
0
KSSCP10-20HJ19 $0.00 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5656
0
KSSCP10-20HJ20 $0.00 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5657
0
KSSCP10-20HJ22 $0.00 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5658
0
KSSCP10-20HJ25 $0.00 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5659
0
KSSCP10-20HJ28 $0.00 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5660
0
KSSCP10-20HJ30 $0.00 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5661
0
KSSCP10-20J15 $123.60 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5662
123.6
KSSCP10-20J16 $138.50 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5663
138.5
KSSCP10-20J17 $138.50 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5664
138.5
KSSCP10-20J18 $138.50 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5665
138.5
KSSCP10-20J19 $146.20 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5666
146.2
KSSCP10-20J20 $146.20 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5667
146.2
KSSCP10-20J22 $146.20 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5668
146.2
KSSCP10-20J25 $146.20 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5669
146.2
KSSCP10-20J28 $146.20 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5670
146.2
KSSCP10-20J30 $146.20 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5671
146.2
KSSCP10-25HJ22 $0.00 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5674
0
KSSCP10-25HJ25 $0.00 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5675
0
KSSCP10-25HJ28 $0.00 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5676
0
KSSCP10-25HJ30 $0.00 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5677
0
KSSCP10-25HJ32 $0.00 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5678
0
KSSCP10-25HJ35 $0.00 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5679
0
KSSCP10-25J20 $157.40 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5680
157.4
Unit of Measure
1 2 3 4 5 »