KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSSCP10-25J22 | $172.10 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5681 |
172.1 |
| KSSCP10-25J25 | $172.10 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5682 |
172.1 |
| KSSCP10-25J28 | $172.10 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5683 |
172.1 |
| KSSCP10-25J30 | $172.10 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5684 |
172.1 |
| KSSCP10-25J32 | $172.10 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5685 |
172.1 |
| KSSCP10-25J35 | $198.70 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5686 |
198.7 |
| KSSCP10-30HJ22 | $0.00 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5689 |
0 |
| KSSCP10-30HJ25 | $0.00 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5690 |
0 |
| KSSCP10-30HJ28 | $0.00 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5691 |
0 |
| KSSCP10-30HJ30 | $0.00 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5692 |
0 |
| KSSCP10-30HJ32 | $0.00 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5693 |
0 |
| KSSCP10-30HJ35 | $0.00 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5694 |
0 |
| KSSCP10-30HJ40 | $0.00 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5695 |
0 |
| KSSCP10-30HJ45 | $0.00 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5696 |
0 |
| KSSCP10-30J20 | $161.40 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5697 |
161.4 |
| KSSCP10-30J22 | $175.80 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5698 |
175.8 |
| KSSCP10-30J25 | $175.80 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5699 |
175.8 |
| KSSCP10-30J28 | $175.80 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5700 |
175.8 |
| KSSCP10-30J30 | $175.80 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5701 |
175.8 |
| KSSCP10-30J32 | $175.80 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5702 |
175.8 |
| KSSCP10-30J35 | $175.80 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5703 |
175.8 |
| KSSCP10-30J40 | $175.80 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5704 |
175.8 |
| KSSCP10-30J45 | $175.80 | N/A | N/A 3.1831 | N/A 30 | N/A S1K | N/A 20 mm | N/A 95.49 mm | N/A 101.86 mm | N/A 50 mm |
N/A
5705 |
175.8 |
| KSSCP10-40HJ22 | $0.00 | N/A | N/A 3.1831 | N/A 40 | N/A S1K | N/A 20 mm | N/A 127.32 mm | N/A 133.69 mm | N/A 50 mm |
N/A
5708 |
0 |
| KSSCP10-40HJ25 | $0.00 | N/A | N/A 3.1831 | N/A 40 | N/A S1K | N/A 20 mm | N/A 127.32 mm | N/A 133.69 mm | N/A 50 mm |
N/A
5709 |
0 |