Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSSCP - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSSCP5-30HJ14 $0.00 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5750
0
KSSCP5-30HJ15 $0.00 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5751
0
KSSCP5-30HJ16 $0.00 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5752
0
KSSCP5-30HJ17 $0.00 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5753
0
KSSCP5-30HJ18 $0.00 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5754
0
KSSCP5-30HJ19 $0.00 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5755
0
KSSCP5-30HJ20 $0.00 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5756
0
KSSCP5-30HJ22 $0.00 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5757
0
KSSCP5-30J10 $88.40 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5758
88.4
KSSCP5-30J12 $98.70 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5759
98.7
KSSCP5-30J14 $101.50 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5760
101.5
KSSCP5-30J15 $101.50 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5761
101.5
KSSCP5-30J16 $101.50 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5762
101.5
KSSCP5-30J17 $101.50 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5763
101.5
KSSCP5-30J18 $101.50 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5764
101.5
KSSCP5-30J19 $101.50 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5765
101.5
KSSCP5-30J20 $101.50 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5766
101.5
KSSCP5-30J22 $101.50 N/A N/A 1.59155 N/A 30 N/A S1K N/A 10 mm N/A 47.75 mm N/A 50.93 mm N/A 30 mm N/A
5767
101.5
KSSCP5-40HJ14 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5770
0
KSSCP5-40HJ15 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5771
0
KSSCP5-40HJ16 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5772
0
KSSCP5-40HJ17 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5773
0
KSSCP5-40HJ18 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5774
0
KSSCP5-40HJ19 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5775
0
KSSCP5-40HJ20 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5776
0
Unit of Measure
1 2 3 4 5 »