Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSSCP - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSSCP5-40HJ22 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5777
0
KSSCP5-40HJ25 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5778
0
KSSCP5-40HJ28 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5779
0
KSSCP5-40HJ30 $0.00 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5780
0
KSSCP5-40J12 $98.30 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5781
98.3
KSSCP5-40J14 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5782
108.5
KSSCP5-40J15 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5783
108.5
KSSCP5-40J16 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5784
108.5
KSSCP5-40J17 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5785
108.5
KSSCP5-40J18 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5786
108.5
KSSCP5-40J19 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5787
108.5
KSSCP5-40J20 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5788
108.5
KSSCP5-40J22 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5789
108.5
KSSCP5-40J25 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5790
108.5
KSSCP5-40J28 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5791
108.5
KSSCP5-40J30 $108.50 N/A N/A 1.59155 N/A 40 N/A S1K N/A 12 mm N/A 63.66 mm N/A 66.85 mm N/A 30 mm N/A
5792
108.5
KSSCP10-20 $0.00 N/A N/A 3.1831 N/A 20 N/A S1 N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5651
0
KSSCP10-20H $0.00 N/A N/A 3.1831 N/A 20 N/A S1 N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5652
0
KSSCP10-25 $0.00 N/A N/A 3.1831 N/A 25 N/A S1 N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5672
0
KSSCP10-25H $0.00 N/A N/A 3.1831 N/A 25 N/A S1 N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5673
0
KSSCP10-30 $0.00 N/A N/A 3.1831 N/A 30 N/A S1 N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5687
0
KSSCP10-30H $0.00 N/A N/A 3.1831 N/A 30 N/A S1 N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5688
0
KSSCP10-40 $0.00 N/A N/A 3.1831 N/A 40 N/A S1 N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5706
0
KSSCP10-40H $0.00 N/A N/A 3.1831 N/A 40 N/A S1 N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5707
0
KSSCP10-20HJ16 $0.00 N/A N/A 3.1831 N/A 20 N/A S1K N/A 15 mm N/A 63.66 mm N/A 70.03 mm N/A 50 mm N/A
5653
0
Unit of Measure
1 2 3 4 5 »