KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSSCP10-20HJ17 | $0.00 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5654 |
0 |
| KSSCP10-20HJ18 | $0.00 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5655 |
0 |
| KSSCP10-20HJ19 | $0.00 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5656 |
0 |
| KSSCP10-20HJ20 | $0.00 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5657 |
0 |
| KSSCP10-20HJ22 | $0.00 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5658 |
0 |
| KSSCP10-20HJ25 | $0.00 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5659 |
0 |
| KSSCP10-20HJ28 | $0.00 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5660 |
0 |
| KSSCP10-20HJ30 | $0.00 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5661 |
0 |
| KSSCP10-20J15 | $123.60 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5662 |
123.6 |
| KSSCP10-20J16 | $138.50 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5663 |
138.5 |
| KSSCP10-20J17 | $138.50 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5664 |
138.5 |
| KSSCP10-20J18 | $138.50 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5665 |
138.5 |
| KSSCP10-20J19 | $146.20 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5666 |
146.2 |
| KSSCP10-20J20 | $146.20 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5667 |
146.2 |
| KSSCP10-20J22 | $146.20 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5668 |
146.2 |
| KSSCP10-20J25 | $146.20 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5669 |
146.2 |
| KSSCP10-20J28 | $146.20 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5670 |
146.2 |
| KSSCP10-20J30 | $146.20 | N/A | N/A 3.1831 | N/A 20 | N/A S1K | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
5671 |
146.2 |
| KSSCP10-25HJ22 | $0.00 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5674 |
0 |
| KSSCP10-25HJ25 | $0.00 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5675 |
0 |
| KSSCP10-25HJ28 | $0.00 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5676 |
0 |
| KSSCP10-25HJ30 | $0.00 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5677 |
0 |
| KSSCP10-25HJ32 | $0.00 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5678 |
0 |
| KSSCP10-25HJ35 | $0.00 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5679 |
0 |
| KSSCP10-25J20 | $157.40 | N/A | N/A 3.1831 | N/A 25 | N/A S1K | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
5680 |
157.4 |