Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSSCP - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSSCP10-25J22 $172.10 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5681
172.1
KSSCP10-25J25 $172.10 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5682
172.1
KSSCP10-25J28 $172.10 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5683
172.1
KSSCP10-25J30 $172.10 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5684
172.1
KSSCP10-25J32 $172.10 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5685
172.1
KSSCP10-25J35 $198.70 N/A N/A 3.1831 N/A 25 N/A S1K N/A 20 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
5686
198.7
KSSCP10-30HJ22 $0.00 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5689
0
KSSCP10-30HJ25 $0.00 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5690
0
KSSCP10-30HJ28 $0.00 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5691
0
KSSCP10-30HJ30 $0.00 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5692
0
KSSCP10-30HJ32 $0.00 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5693
0
KSSCP10-30HJ35 $0.00 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5694
0
KSSCP10-30HJ40 $0.00 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5695
0
KSSCP10-30HJ45 $0.00 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5696
0
KSSCP10-30J20 $161.40 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5697
161.4
KSSCP10-30J22 $175.80 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5698
175.8
KSSCP10-30J25 $175.80 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5699
175.8
KSSCP10-30J28 $175.80 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5700
175.8
KSSCP10-30J30 $175.80 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5701
175.8
KSSCP10-30J32 $175.80 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5702
175.8
KSSCP10-30J35 $175.80 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5703
175.8
KSSCP10-30J40 $175.80 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5704
175.8
KSSCP10-30J45 $175.80 N/A N/A 3.1831 N/A 30 N/A S1K N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
5705
175.8
KSSCP10-40HJ22 $0.00 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5708
0
KSSCP10-40HJ25 $0.00 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5709
0
Unit of Measure
1 2 3 4 5 »