Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSSCP - Category
Unit of Measure
« 6 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSSCP10-40HJ28 $0.00 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5710
0
KSSCP10-40HJ30 $0.00 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5711
0
KSSCP10-40HJ32 $0.00 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5712
0
KSSCP10-40HJ35 $0.00 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5713
0
KSSCP10-40HJ40 $0.00 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5714
0
KSSCP10-40HJ45 $0.00 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5715
0
KSSCP10-40HJ50 $0.00 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5716
0
KSSCP10-40J20 $215.50 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5717
215.5
KSSCP10-40J22 $229.30 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5718
229.3
KSSCP10-40J25 $229.30 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5719
229.3
KSSCP10-40J28 $229.30 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5720
229.3
KSSCP10-40J30 $229.30 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5721
229.3
KSSCP10-40J32 $229.30 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5722
229.3
KSSCP10-40J35 $229.30 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5723
229.3
KSSCP10-40J40 $229.30 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5724
229.3
KSSCP10-40J45 $229.30 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5725
229.3
KSSCP10-40J50 $224.70 N/A N/A 3.1831 N/A 40 N/A S1K N/A 20 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
5726
224.7
Unit of Measure
« 6