Excellent products with high precision and strength, and low noise and abrasion characteristics.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Ground-Helical-Racks--KRHG---KRHGF---KRHGFD-
Ground-Helical-Racks--KRHG---KRHGF---KRHGFD-_DIm
Unit of Measure
1 2 

Item #

Sell Price

CAD

Transverse Module

Effective Number of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Internal ID

Sell Price 1 Value

KRHG1-100L $123.00 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A RL N/A 98 mm N/A 8 mm N/A
4854
123
KRHG1-100R $123.00 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A RR N/A 98 mm N/A 8 mm N/A
4855
123
KRHGF1-500L $440.94 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A RFL N/A 499.51 mm N/A 8 mm N/A
4864
440.94
KRHGF1-500R $440.94 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A RFR N/A 499.51 mm N/A 8 mm N/A
4865
440.94
KRHGFD1-500LJ $533.97 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A RDL N/A 499.51 mm N/A 8 mm N/A
4874
533.97
KRHGFD1-500RJ $533.97 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A RDR N/A 499.51 mm N/A 8 mm N/A
4875
533.97
KRHG1.5-100L $120.43 N/A CAD Icon (for items table) N/A 1.5 N/A 19 N/A RL N/A 101 mm N/A 12 mm N/A
4856
120.43
KRHG1.5-100R $120.43 N/A CAD Icon (for items table) N/A 1.5 N/A 19 N/A RR N/A 101 mm N/A 12 mm N/A
4857
120.43
KRHGF1.5-500L $439.10 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RFL N/A 499.51 mm N/A 12 mm N/A
4866
439.1
KRHGF1.5-500R $439.10 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RFR N/A 499.51 mm N/A 12 mm N/A
4867
439.1
KRHGFD1.5-500LJ $535.76 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RDL N/A 499.51 mm N/A 12 mm N/A
4876
535.76
KRHGFD1.5-500RJ $535.76 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RDR N/A 499.51 mm N/A 12 mm N/A
4877
535.76
KRHG2-100L $129.31 N/A CAD Icon (for items table) N/A 2 N/A 13 N/A RL N/A 98 mm N/A 16 mm N/A
4858
129.31
KRHG2-100R $129.31 N/A CAD Icon (for items table) N/A 2 N/A 13 N/A RR N/A 98 mm N/A 16 mm N/A
4859
129.31
KRHGF2-1000L $812.75 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RFL N/A 1005.31 mm N/A 16 mm N/A
4868
812.75
KRHGF2-1000R $812.75 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RFR N/A 1005.31 mm N/A 16 mm N/A
4869
812.75
KRHGFD2-1000LJ $981.18 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RDL N/A 1005.31 mm N/A 16 mm N/A
4878
981.18
KRHGFD2-1000RJ $981.18 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RDR N/A 1005.31 mm N/A 16 mm N/A
4879
981.18
KRHG2.5-100L $139.71 N/A CAD Icon (for items table) N/A 2.5 N/A 10 N/A RL N/A 100 mm N/A 20 mm N/A
4860
139.71
KRHG2.5-100R $139.71 N/A CAD Icon (for items table) N/A 2.5 N/A 10 N/A RR N/A 100 mm N/A 20 mm N/A
4861
139.71
KRHGF2.5-1000L $844.69 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RFL N/A 1005.31 mm N/A 20 mm N/A
4870
844.69
KRHGF2.5-1000R $844.69 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RFR N/A 1005.31 mm N/A 20 mm N/A
4871
844.69
KRHGFD2.5-1000LJ $1,023.16 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RDL N/A 1005.31 mm N/A 20 mm N/A
4880
1023.16
KRHGFD2.5-1000RJ $1,023.16 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RDR N/A 1005.31 mm N/A 20 mm N/A
4881
1023.16
KRHG3-100L $155.03 N/A CAD Icon (for items table) N/A 3 N/A 8 N/A RL N/A 102 mm N/A 25 mm N/A
4862
155.03
Unit of Measure
1 2