Having larger contact ratios compared to the SS spur gears, effective in reducing noise and vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SH - Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SH2-15L $19.77 N/A CAD Icon (for items table) N/A 2 N/A 15 N/A Left Hand N/A S1 N/A 12 mm N/A 31.06 mm N/A 35.06 mm N/A 35 mm N/A
10042
19.77
SH2-15R $19.77 N/A CAD Icon (for items table) N/A 2 N/A 15 N/A Right Hand N/A S1 N/A 12 mm N/A 31.06 mm N/A 35.06 mm N/A 35 mm N/A
10043
19.77
SH2-20L $26.71 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A Left Hand N/A S1 N/A 12 mm N/A 41.41 mm N/A 45.41 mm N/A 35 mm N/A
10044
26.71
SH2-20R $26.71 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A Right Hand N/A S1 N/A 12 mm N/A 41.41 mm N/A 45.41 mm N/A 35 mm N/A
10045
26.71
SH2-30L $40.91 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A Left Hand N/A S1 N/A 12 mm N/A 62.12 mm N/A 66.12 mm N/A 35 mm N/A
10046
40.91
SH2-30R $40.91 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A Right Hand N/A S1 N/A 12 mm N/A 62.12 mm N/A 66.12 mm N/A 35 mm N/A
10047
40.91
SH2-40L $59.35 N/A CAD Icon (for items table) N/A 2 N/A 40 N/A Left Hand N/A S1 N/A 18 mm N/A 82.82 mm N/A 86.82 mm N/A 35 mm N/A
10048
59.35
SH2-40R $59.35 N/A CAD Icon (for items table) N/A 2 N/A 40 N/A Right Hand N/A S1 N/A 18 mm N/A 82.82 mm N/A 86.82 mm N/A 35 mm N/A
10049
59.35
SH2-60L $109.97 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A Left Hand N/A S1 N/A 18 mm N/A 124.23 mm N/A 128.23 mm N/A 35 mm N/A
10050
109.97
SH2-60R $109.97 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A Right Hand N/A S1 N/A 18 mm N/A 124.23 mm N/A 128.23 mm N/A 35 mm N/A
10051
109.97
SH2-90L $216.57 N/A CAD Icon (for items table) N/A 2 N/A 90 N/A Left Hand N/A S1 N/A 18 mm N/A 186.35 mm N/A 190.35 mm N/A 35 mm N/A
10052
216.57
SH2-90R $216.57 N/A CAD Icon (for items table) N/A 2 N/A 90 N/A Right Hand N/A S1 N/A 18 mm N/A 186.35 mm N/A 190.35 mm N/A 35 mm N/A
10053
216.57
SH2-15LH $0.00 N/A N/A 2 N/A 15 N/A Left Hand N/A S1 N/A 12 mm N/A 31.06 mm N/A 35.06 mm N/A 35 mm N/A
{0}USD
SH2-15RH $0.00 N/A N/A 2 N/A 15 N/A Right Hand N/A S1 N/A 12 mm N/A 31.06 mm N/A 35.06 mm N/A 35 mm N/A
{0}USD
SH2-20LH $0.00 N/A N/A 2 N/A 20 N/A Left Hand N/A S1 N/A 12 mm N/A 41.41 mm N/A 45.41 mm N/A 35 mm N/A
{0}USD
SH2-20RH $0.00 N/A N/A 2 N/A 20 N/A Right Hand N/A S1 N/A 12 mm N/A 41.41 mm N/A 45.41 mm N/A 35 mm N/A
{0}USD
SH2-30LH $0.00 N/A N/A 2 N/A 30 N/A Left Hand N/A S1 N/A 12 mm N/A 62.12 mm N/A 66.12 mm N/A 35 mm N/A
{0}USD
SH2-30RH $0.00 N/A N/A 2 N/A 30 N/A Right Hand N/A S1 N/A 12 mm N/A 62.12 mm N/A 66.12 mm N/A 35 mm N/A
{0}USD
SH2-40LH $0.00 N/A N/A 2 N/A 40 N/A Left Hand N/A S1 N/A 18 mm N/A 82.82 mm N/A 86.82 mm N/A 35 mm N/A
{0}USD
SH2-40RH $0.00 N/A N/A 2 N/A 40 N/A Right Hand N/A S1 N/A 18 mm N/A 82.82 mm N/A 86.82 mm N/A 35 mm N/A
{0}USD
SH2-60LH $0.00 N/A N/A 2 N/A 60 N/A Left Hand N/A S1 N/A 18 mm N/A 124.23 mm N/A 128.23 mm N/A 35 mm N/A
{0}USD
SH2-60RH $0.00 N/A N/A 2 N/A 60 N/A Right Hand N/A S1 N/A 18 mm N/A 124.23 mm N/A 128.23 mm N/A 35 mm N/A
{0}USD
SH3-15L $36.44 N/A CAD Icon (for items table) N/A 3 N/A 15 N/A Left Hand N/A S1 N/A 15 mm N/A 46.59 mm N/A 52.59 mm N/A 50 mm N/A
10054
36.44
SH3-15R $36.44 N/A CAD Icon (for items table) N/A 3 N/A 15 N/A Right Hand N/A S1 N/A 15 mm N/A 46.59 mm N/A 52.59 mm N/A 50 mm N/A
10055
36.44
SH3-20L $51.85 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A Left Hand N/A S1 N/A 15 mm N/A 62.12 mm N/A 68.12 mm N/A 50 mm N/A
10056
51.85
Unit of Measure
1 2