Helical Gears (SH)
Helical Gears
Having larger contact ratios compared to the SS spur gears, effective in reducing noise and vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Transverse Module
No. of Teeth
Direction of Helix
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SH2-15L | $19.77 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 15 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.223 in31.06 mm | Outer Diameter (D) N/A 1.380 in35.06 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10042 |
19.77 |
| SH2-15R | $19.77 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 15 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.223 in31.06 mm | Outer Diameter (D) N/A 1.380 in35.06 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10043 |
19.77 |
| SH2-20L | $26.71 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 20 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.630 in41.41 mm | Outer Diameter (D) N/A 1.788 in45.41 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10044 |
26.71 |
| SH2-20R | $26.71 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 20 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.630 in41.41 mm | Outer Diameter (D) N/A 1.788 in45.41 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10045 |
26.71 |
| SH2-30L | $40.91 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.446 in62.12 mm | Outer Diameter (D) N/A 2.603 in66.12 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10046 |
40.91 |
| SH2-30R | $40.91 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 30 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.446 in62.12 mm | Outer Diameter (D) N/A 2.603 in66.12 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10047 |
40.91 |
| SH2-40L | $59.35 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.261 in82.82 mm | Outer Diameter (D) N/A 3.418 in86.82 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10048 |
59.35 |
| SH2-40R | $59.35 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.261 in82.82 mm | Outer Diameter (D) N/A 3.418 in86.82 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10049 |
59.35 |
| SH2-60L | $109.97 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 4.891 in124.23 mm | Outer Diameter (D) N/A 5.048 in128.23 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10050 |
109.97 |
| SH2-60R | $109.97 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 60 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 4.891 in124.23 mm | Outer Diameter (D) N/A 5.048 in128.23 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10051 |
109.97 |
| SH2-90L | $216.57 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 90 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 7.337 in186.35 mm | Outer Diameter (D) N/A 7.494 in190.35 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10052 |
216.57 |
| SH2-90R | $216.57 |
CAD
N/A
|
Transverse Module N/A 2 | No. of Teeth N/A 90 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 7.337 in186.35 mm | Outer Diameter (D) N/A 7.494 in190.35 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
10053 |
216.57 |
| SH2-15LH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 15 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.223 in31.06 mm | Outer Diameter (D) N/A 1.380 in35.06 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH2-15RH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 15 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.223 in31.06 mm | Outer Diameter (D) N/A 1.380 in35.06 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH2-20LH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 20 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.630 in41.41 mm | Outer Diameter (D) N/A 1.788 in45.41 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH2-20RH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 20 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.630 in41.41 mm | Outer Diameter (D) N/A 1.788 in45.41 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH2-30LH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.446 in62.12 mm | Outer Diameter (D) N/A 2.603 in66.12 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH2-30RH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 30 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.446 in62.12 mm | Outer Diameter (D) N/A 2.603 in66.12 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH2-40LH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.261 in82.82 mm | Outer Diameter (D) N/A 3.418 in86.82 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH2-40RH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.261 in82.82 mm | Outer Diameter (D) N/A 3.418 in86.82 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH2-60LH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 4.891 in124.23 mm | Outer Diameter (D) N/A 5.048 in128.23 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH2-60RH | $0.00 | CAD N/A | Transverse Module N/A 2 | No. of Teeth N/A 60 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 4.891 in124.23 mm | Outer Diameter (D) N/A 5.048 in128.23 mm | Total Length (G) N/A 1.378 in35 mm | 0 | |
| SH3-15L | $36.44 |
CAD
N/A
|
Transverse Module N/A 3 | No. of Teeth N/A 15 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.834 in46.59 mm | Outer Diameter (D) N/A 2.070 in52.59 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
10054 |
36.44 |
| SH3-15R | $36.44 |
CAD
N/A
|
Transverse Module N/A 3 | No. of Teeth N/A 15 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.834 in46.59 mm | Outer Diameter (D) N/A 2.070 in52.59 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
10055 |
36.44 |
| SH3-20L | $51.85 |
CAD
N/A
|
Transverse Module N/A 3 | No. of Teeth N/A 20 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.446 in62.12 mm | Outer Diameter (D) N/A 2.682 in68.12 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
10056 |
51.85 |
1 2