Having larger contact ratios compared to the SS spur gears, effective in reducing noise and vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SH - Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SH3-20R $51.85 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A Right Hand N/A S1 N/A 15 mm N/A 62.12 mm N/A 68.12 mm N/A 50 mm N/A
10057
51.85
SH3-30L $93.51 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A Left Hand N/A S1 N/A 20 mm N/A 93.17 mm N/A 99.17 mm N/A 50 mm N/A
10058
93.51
SH3-30R $93.51 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A Right Hand N/A S1 N/A 20 mm N/A 93.17 mm N/A 99.17 mm N/A 50 mm N/A
10059
93.51
SH3-40L $141.14 N/A CAD Icon (for items table) N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 20 mm N/A 124.23 mm N/A 130.23 mm N/A 50 mm N/A
10060
141.14
SH3-40R $141.14 N/A CAD Icon (for items table) N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 20 mm N/A 124.23 mm N/A 130.23 mm N/A 50 mm N/A
10061
141.14
SH3-60L $277.37 N/A CAD Icon (for items table) N/A 3 N/A 60 N/A Left Hand N/A S1 N/A 20 mm N/A 186.35 mm N/A 192.35 mm N/A 50 mm N/A
10062
277.37
SH3-60R $277.37 N/A CAD Icon (for items table) N/A 3 N/A 60 N/A Right Hand N/A S1 N/A 20 mm N/A 186.35 mm N/A 192.35 mm N/A 50 mm N/A
10063
277.37
SH3-15LH $0.00 N/A N/A 3 N/A 15 N/A Left Hand N/A S1 N/A 15 mm N/A 46.59 mm N/A 52.59 mm N/A 50 mm N/A
{0}USD
SH3-15RH $0.00 N/A N/A 3 N/A 15 N/A Right Hand N/A S1 N/A 15 mm N/A 46.59 mm N/A 52.59 mm N/A 50 mm N/A
{0}USD
SH3-20LH $0.00 N/A N/A 3 N/A 20 N/A Left Hand N/A S1 N/A 15 mm N/A 62.12 mm N/A 68.12 mm N/A 50 mm N/A
{0}USD
SH3-20RH $0.00 N/A N/A 3 N/A 20 N/A Right Hand N/A S1 N/A 15 mm N/A 62.12 mm N/A 68.12 mm N/A 50 mm N/A
{0}USD
SH3-30LH $0.00 N/A N/A 3 N/A 30 N/A Left Hand N/A S1 N/A 20 mm N/A 93.17 mm N/A 99.17 mm N/A 50 mm N/A
{0}USD
SH3-30RH $0.00 N/A N/A 3 N/A 30 N/A Right Hand N/A S1 N/A 20 mm N/A 93.17 mm N/A 99.17 mm N/A 50 mm N/A
{0}USD
SH3-40LH $0.00 N/A N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 20 mm N/A 124.23 mm N/A 130.23 mm N/A 50 mm N/A
{0}USD
SH3-40RH $0.00 N/A N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 20 mm N/A 124.23 mm N/A 130.23 mm N/A 50 mm N/A
{0}USD
SH3-60LH $0.00 N/A N/A 3 N/A 60 N/A Left Hand N/A S1 N/A 20 mm N/A 186.35 mm N/A 192.35 mm N/A 50 mm N/A
{0}USD
SH3-60RH $0.00 N/A N/A 3 N/A 60 N/A Right Hand N/A S1 N/A 20 mm N/A 186.35 mm N/A 192.35 mm N/A 50 mm N/A
{0}USD
Unit of Measure
1 2