KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Face Width (B) |
Height (C) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SRHEF1.5-1000R | $194.22 | N/A | N/A 1.5 | N/A 200 | N/A 17 mm | N/A 17 mm | N/A 1006.03 mm |
N/A
11408 |
194.22 |
| SRHEF2-1000R | $234.56 | N/A | N/A 2 | N/A 150 | N/A 24 mm | N/A 24 mm | N/A 1008.51 mm |
N/A
11409 |
234.56 |
| SRHEF3-1000R | $306.23 | N/A | N/A 3 | N/A 100 | N/A 29 mm | N/A 29 mm | N/A 1010.29 mm |
N/A
11410 |
306.23 |
| SRHEF4-1000R | $452.11 | N/A | N/A 4 | N/A 75 | N/A 39 mm | N/A 39 mm | N/A 1013.83 mm |
N/A
11411 |
452.11 |
| SRHEF5-1000R | $604.13 | N/A | N/A 5 | N/A 60 | N/A 49 mm | N/A 39 mm | N/A 1017.38 mm |
N/A
11412 |
604.13 |
| SRHEF6-1000R | $817.31 | N/A | N/A 6 | N/A 50 | N/A 59 mm | N/A 49 mm | N/A 1020.93 mm |
N/A
11413 |
817.31 |
Unit of Measure
1