Helical Racks (SRHEF)
Helical Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Face Width (B) (in)
Face Width (B) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Face Width (B) |
Height (C) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SRHEF1.5-1000R | $194.22 | CAD N/A | Module N/A 1.5 | No. of teeth N/A 200 | Face Width (B) N/A 0.669 in17 mm | Height (C) N/A 0.669 in17 mm | Total Length (G) N/A 39.607 in1006.03 mm |
Internal ID
N/A
11408 |
194.22 |
| SRHEF2-1000R | $234.56 | CAD N/A | Module N/A 2 | No. of teeth N/A 150 | Face Width (B) N/A 0.945 in24 mm | Height (C) N/A 0.945 in24 mm | Total Length (G) N/A 39.705 in1008.51 mm |
Internal ID
N/A
11409 |
234.56 |
| SRHEF3-1000R | $306.23 | CAD N/A | Module N/A 3 | No. of teeth N/A 100 | Face Width (B) N/A 1.142 in29 mm | Height (C) N/A 1.142 in29 mm | Total Length (G) N/A 39.775 in1010.29 mm |
Internal ID
N/A
11410 |
306.23 |
| SRHEF4-1000R | $452.11 | CAD N/A | Module N/A 4 | No. of teeth N/A 75 | Face Width (B) N/A 1.535 in39 mm | Height (C) N/A 1.535 in39 mm | Total Length (G) N/A 39.915 in1013.83 mm |
Internal ID
N/A
11411 |
452.11 |
| SRHEF5-1000R | $604.13 | CAD N/A | Module N/A 5 | No. of teeth N/A 60 | Face Width (B) N/A 1.929 in49 mm | Height (C) N/A 1.535 in39 mm | Total Length (G) N/A 40.054 in1017.38 mm |
Internal ID
N/A
11412 |
604.13 |
| SRHEF6-1000R | $817.31 | CAD N/A | Module N/A 6 | No. of teeth N/A 50 | Face Width (B) N/A 2.323 in59 mm | Height (C) N/A 1.929 in49 mm | Total Length (G) N/A 40.194 in1020.93 mm |
Internal ID
N/A
11413 |
817.31 |