A popular type of internal gear; low cost and suitable for many applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Internal-Gears--SI-
Steel-Internal-Gears--SI-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of teeth

Shape

Internal Diameter (A)

Pitch Diameter (C)

Face Width (E)

Internal ID

Sell Price 1 Value

SI0.5-100 $52.55 N/A CAD Icon (for items table) N/A 0.5 N/A 100 N/A T1 N/A 49 mm N/A 50 mm N/A 5 mm N/A
10080
52.55
SI0.5-60 $41.70 N/A CAD Icon (for items table) N/A 0.5 N/A 60 N/A T1 N/A 29 mm N/A 30 mm N/A 5 mm N/A
10081
41.7
SI0.5-80 $47.22 N/A CAD Icon (for items table) N/A 0.5 N/A 80 N/A T1 N/A 39 mm N/A 40 mm N/A 5 mm N/A
10082
47.22
SI0.8-100 $79.41 N/A CAD Icon (for items table) N/A 0.8 N/A 100 N/A T1 N/A 78.4 mm N/A 80 mm N/A 8 mm N/A
10083
79.41
SI0.8-60 $61.13 N/A CAD Icon (for items table) N/A 0.8 N/A 60 N/A T1 N/A 46.4 mm N/A 48 mm N/A 8 mm N/A
10084
61.13
SI0.8-80 $70.39 N/A CAD Icon (for items table) N/A 0.8 N/A 80 N/A T1 N/A 62.4 mm N/A 64 mm N/A 8 mm N/A
10085
70.39
SI1-100 $93.42 N/A CAD Icon (for items table) N/A 1 N/A 100 N/A T1 N/A 98 mm N/A 100 mm N/A 10 mm N/A
10086
93.42
SI1-60 $59.57 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A T1 N/A 58 mm N/A 60 mm N/A 10 mm N/A
10087
59.57
SI1-80 $75.77 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A T1 N/A 78 mm N/A 80 mm N/A 10 mm N/A
10088
75.77
SI1.5-100 $137.80 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A T1 N/A 147 mm N/A 150 mm N/A 15 mm N/A
10089
137.8
SI1.5-50 $74.89 N/A CAD Icon (for items table) N/A 1.5 N/A 50 N/A T1 N/A 72 mm N/A 75 mm N/A 15 mm N/A
10090
74.89
SI1.5-60 $88.49 N/A CAD Icon (for items table) N/A 1.5 N/A 60 N/A T1 N/A 87 mm N/A 90 mm N/A 15 mm N/A
10091
88.49
SI1.5-80 $112.68 N/A CAD Icon (for items table) N/A 1.5 N/A 80 N/A T1 N/A 117 mm N/A 120 mm N/A 15 mm N/A
10092
112.68
SI2-100 $216.71 N/A CAD Icon (for items table) N/A 2 N/A 100 N/A T1 N/A 196 mm N/A 200 mm N/A 20 mm N/A
10093
216.71
SI2-50 $108.04 N/A CAD Icon (for items table) N/A 2 N/A 50 N/A T1 N/A 96 mm N/A 100 mm N/A 20 mm N/A
10094
108.04
SI2-60 $130.45 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A T1 N/A 116 mm N/A 120 mm N/A 20 mm N/A
10095
130.45
SI2-80 $173.24 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A T1 N/A 156 mm N/A 160 mm N/A 20 mm N/A
10096
173.24
SI2.5-50 $157.39 N/A CAD Icon (for items table) N/A 2.5 N/A 50 N/A T1 N/A 120 mm N/A 125 mm N/A 25 mm N/A
10097
157.39
SI2.5-60 $198.57 N/A CAD Icon (for items table) N/A 2.5 N/A 60 N/A T1 N/A 145 mm N/A 150 mm N/A 25 mm N/A
10098
198.57
SI2.5-80 $253.94 N/A CAD Icon (for items table) N/A 2.5 N/A 80 N/A T1 N/A 195 mm N/A 200 mm N/A 25 mm N/A
10099
253.94
SI3-50 $224.13 N/A CAD Icon (for items table) N/A 3 N/A 50 N/A T1 N/A 144 mm N/A 150 mm N/A 30 mm N/A
10100
224.13
SI3-60 $270.28 N/A CAD Icon (for items table) N/A 3 N/A 60 N/A T1 N/A 174 mm N/A 180 mm N/A 30 mm N/A
10101
270.28
Unit of Measure
1