Steel Internal Gears (SI)
Internal Gears
A popular type of internal gear; low cost and suitable for many applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Internal Diameter (A) (in)
Internal Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Shape |
Internal Diameter (A) |
Pitch Diameter (C) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SI0.5-100 | $52.55 |
CAD
N/A
|
Module N/A 0.5 | No. of teeth N/A 100 | Shape N/A T1 | Internal Diameter (A) N/A 1.929 in49 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Face Width (E) N/A 0.197 in5 mm |
Internal ID
N/A
10080 |
52.55 |
| SI0.5-60 | $41.70 |
CAD
N/A
|
Module N/A 0.5 | No. of teeth N/A 60 | Shape N/A T1 | Internal Diameter (A) N/A 1.142 in29 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Face Width (E) N/A 0.197 in5 mm |
Internal ID
N/A
10081 |
41.7 |
| SI0.5-80 | $47.22 |
CAD
N/A
|
Module N/A 0.5 | No. of teeth N/A 80 | Shape N/A T1 | Internal Diameter (A) N/A 1.535 in39 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Face Width (E) N/A 0.197 in5 mm |
Internal ID
N/A
10082 |
47.22 |
| SI0.8-100 | $79.41 |
CAD
N/A
|
Module N/A 0.8 | No. of teeth N/A 100 | Shape N/A T1 | Internal Diameter (A) N/A 3.087 in78.4 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Face Width (E) N/A 0.315 in8 mm |
Internal ID
N/A
10083 |
79.41 |
| SI0.8-60 | $61.13 |
CAD
N/A
|
Module N/A 0.8 | No. of teeth N/A 60 | Shape N/A T1 | Internal Diameter (A) N/A 1.827 in46.4 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Face Width (E) N/A 0.315 in8 mm |
Internal ID
N/A
10084 |
61.13 |
| SI0.8-80 | $70.39 |
CAD
N/A
|
Module N/A 0.8 | No. of teeth N/A 80 | Shape N/A T1 | Internal Diameter (A) N/A 2.457 in62.4 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Face Width (E) N/A 0.315 in8 mm |
Internal ID
N/A
10085 |
70.39 |
| SI1-100 | $93.42 |
CAD
N/A
|
Module N/A 1 | No. of teeth N/A 100 | Shape N/A T1 | Internal Diameter (A) N/A 3.858 in98 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
10086 |
93.42 |
| SI1-60 | $59.57 |
CAD
N/A
|
Module N/A 1 | No. of teeth N/A 60 | Shape N/A T1 | Internal Diameter (A) N/A 2.283 in58 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
10087 |
59.57 |
| SI1-80 | $75.77 |
CAD
N/A
|
Module N/A 1 | No. of teeth N/A 80 | Shape N/A T1 | Internal Diameter (A) N/A 3.071 in78 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
10088 |
75.77 |
| SI1.5-100 | $137.80 |
CAD
N/A
|
Module N/A 1.5 | No. of teeth N/A 100 | Shape N/A T1 | Internal Diameter (A) N/A 5.787 in147 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Face Width (E) N/A 0.591 in15 mm |
Internal ID
N/A
10089 |
137.8 |
| SI1.5-50 | $74.89 |
CAD
N/A
|
Module N/A 1.5 | No. of teeth N/A 50 | Shape N/A T1 | Internal Diameter (A) N/A 2.835 in72 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Face Width (E) N/A 0.591 in15 mm |
Internal ID
N/A
10090 |
74.89 |
| SI1.5-60 | $88.49 |
CAD
N/A
|
Module N/A 1.5 | No. of teeth N/A 60 | Shape N/A T1 | Internal Diameter (A) N/A 3.425 in87 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Face Width (E) N/A 0.591 in15 mm |
Internal ID
N/A
10091 |
88.49 |
| SI1.5-80 | $112.68 |
CAD
N/A
|
Module N/A 1.5 | No. of teeth N/A 80 | Shape N/A T1 | Internal Diameter (A) N/A 4.606 in117 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Face Width (E) N/A 0.591 in15 mm |
Internal ID
N/A
10092 |
112.68 |
| SI2-100 | $216.71 |
CAD
N/A
|
Module N/A 2 | No. of teeth N/A 100 | Shape N/A T1 | Internal Diameter (A) N/A 7.717 in196 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
10093 |
216.71 |
| SI2-50 | $108.04 |
CAD
N/A
|
Module N/A 2 | No. of teeth N/A 50 | Shape N/A T1 | Internal Diameter (A) N/A 3.780 in96 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
10094 |
108.04 |
| SI2-60 | $130.45 |
CAD
N/A
|
Module N/A 2 | No. of teeth N/A 60 | Shape N/A T1 | Internal Diameter (A) N/A 4.567 in116 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
10095 |
130.45 |
| SI2-80 | $173.24 |
CAD
N/A
|
Module N/A 2 | No. of teeth N/A 80 | Shape N/A T1 | Internal Diameter (A) N/A 6.142 in156 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
10096 |
173.24 |
| SI2.5-50 | $157.39 |
CAD
N/A
|
Module N/A 2.5 | No. of teeth N/A 50 | Shape N/A T1 | Internal Diameter (A) N/A 4.724 in120 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
10097 |
157.39 |
| SI2.5-60 | $198.57 |
CAD
N/A
|
Module N/A 2.5 | No. of teeth N/A 60 | Shape N/A T1 | Internal Diameter (A) N/A 5.709 in145 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
10098 |
198.57 |
| SI2.5-80 | $253.94 |
CAD
N/A
|
Module N/A 2.5 | No. of teeth N/A 80 | Shape N/A T1 | Internal Diameter (A) N/A 7.677 in195 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
10099 |
253.94 |
| SI3-50 | $224.13 |
CAD
N/A
|
Module N/A 3 | No. of teeth N/A 50 | Shape N/A T1 | Internal Diameter (A) N/A 5.669 in144 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
10100 |
224.13 |
| SI3-60 | $270.28 |
CAD
N/A
|
Module N/A 3 | No. of teeth N/A 60 | Shape N/A T1 | Internal Diameter (A) N/A 6.850 in174 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
10101 |
270.28 |