Ring gear large in size / number of tooth. It can be cut to make segment gears and corner racks.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Ring-Gears--SIR-
Steel-Ring-Gears--SIR-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of teeth

Shape

Internal Diameter (A)

Pitch Diameter (C)

Face Width (E)

Internal ID

Sell Price 1 Value

SIR2-120 $348.17 N/A CAD Icon (for items table) N/A 2 N/A 120 N/A T1 N/A 236 mm N/A 240 mm N/A 20 mm N/A
10102
348.17
SIR2-200 $729.05 N/A CAD Icon (for items table) N/A 2 N/A 200 N/A T1 N/A 396 mm N/A 400 mm N/A 20 mm N/A
10103
729.05
SIR2.5-120 $471.98 N/A CAD Icon (for items table) N/A 2.5 N/A 120 N/A T1 N/A 295 mm N/A 300 mm N/A 25 mm N/A
10104
471.98
SIR2.5-200 $1,009.20 N/A CAD Icon (for items table) N/A 2.5 N/A 200 N/A T1 N/A 495 mm N/A 500 mm N/A 25 mm N/A
10105
1009.2
SIR3-120 $798.44 N/A CAD Icon (for items table) N/A 3 N/A 120 N/A T1 N/A 354 mm N/A 360 mm N/A 30 mm N/A
10106
798.44
SIR3-160 $1,145.47 N/A CAD Icon (for items table) N/A 3 N/A 160 N/A T1 N/A 474 mm N/A 480 mm N/A 30 mm N/A
10107
1145.47
Unit of Measure
1