Steel Ring Gears (SIR)
Internal Gears
Ring gear large in size / number of tooth. It can be cut to make segment gears and corner racks.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Internal Diameter (A) (in)
Internal Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Shape |
Internal Diameter (A) |
Pitch Diameter (C) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SIR2-120 | $348.17 |
CAD
N/A
|
Module N/A 2 | No. of teeth N/A 120 | Shape N/A T1 | Internal Diameter (A) N/A 9.291 in236 mm | Pitch Diameter (C) N/A 9.449 in240 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
10102 |
348.17 |
| SIR2-200 | $729.05 |
CAD
N/A
|
Module N/A 2 | No. of teeth N/A 200 | Shape N/A T1 | Internal Diameter (A) N/A 15.591 in396 mm | Pitch Diameter (C) N/A 15.748 in400 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
10103 |
729.05 |
| SIR2.5-120 | $471.98 |
CAD
N/A
|
Module N/A 2.5 | No. of teeth N/A 120 | Shape N/A T1 | Internal Diameter (A) N/A 11.614 in295 mm | Pitch Diameter (C) N/A 11.811 in300 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
10104 |
471.98 |
| SIR2.5-200 | $1,009.20 |
CAD
N/A
|
Module N/A 2.5 | No. of teeth N/A 200 | Shape N/A T1 | Internal Diameter (A) N/A 19.488 in495 mm | Pitch Diameter (C) N/A 19.685 in500 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
10105 |
1009.2 |
| SIR3-120 | $798.44 |
CAD
N/A
|
Module N/A 3 | No. of teeth N/A 120 | Shape N/A T1 | Internal Diameter (A) N/A 13.937 in354 mm | Pitch Diameter (C) N/A 14.173 in360 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
10106 |
798.44 |
| SIR3-160 | $1,145.47 |
CAD
N/A
|
Module N/A 3 | No. of teeth N/A 160 | Shape N/A T1 | Internal Diameter (A) N/A 18.661 in474 mm | Pitch Diameter (C) N/A 18.898 in480 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
10107 |
1145.47 |