KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Ring gear large in size / number of tooth. It can be cut to make segment gears and corner racks.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Shape |
Internal Diameter (A) |
Pitch Diameter (C) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SIR2-120 | $348.17 |
N/A
|
N/A 2 | N/A 120 | N/A T1 | N/A 236 mm | N/A 240 mm | N/A 20 mm |
N/A
10102 |
348.17 |
| SIR2-200 | $729.05 |
N/A
|
N/A 2 | N/A 200 | N/A T1 | N/A 396 mm | N/A 400 mm | N/A 20 mm |
N/A
10103 |
729.05 |
| SIR2.5-120 | $471.98 |
N/A
|
N/A 2.5 | N/A 120 | N/A T1 | N/A 295 mm | N/A 300 mm | N/A 25 mm |
N/A
10104 |
471.98 |
| SIR2.5-200 | $1,009.20 |
N/A
|
N/A 2.5 | N/A 200 | N/A T1 | N/A 495 mm | N/A 500 mm | N/A 25 mm |
N/A
10105 |
1009.2 |
| SIR3-120 | $798.44 |
N/A
|
N/A 3 | N/A 120 | N/A T1 | N/A 354 mm | N/A 360 mm | N/A 30 mm |
N/A
10106 |
798.44 |
| SIR3-160 | $1,145.47 |
N/A
|
N/A 3 | N/A 160 | N/A T1 | N/A 474 mm | N/A 480 mm | N/A 30 mm |
N/A
10107 |
1145.47 |
Unit of Measure
1