High strength, abrasion-resistant and compact for high speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Angular-Miter-Gears--SAM----B45
Unit of Measure
1 

Item #

Sell Price

CAD

No. of Teeth

Module

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SAM1.5-20045 $22.55 N/A CAD Icon (for items table) N/A 20 N/A 1.5 N/A B45 N/A 8 mm N/A 30 mm N/A 32.77 mm N/A
9824
22.55
SAM1.5-20060 $22.64 N/A CAD Icon (for items table) N/A 20 N/A 1.5 N/A B60 N/A 8 mm N/A 30 mm N/A 32.59 mm N/A
9825
22.64
SAM1.5-20120 $22.60 N/A CAD Icon (for items table) N/A 20 N/A 1.5 N/A B120 N/A 8 mm N/A 30 mm N/A 31.5 mm N/A
9826
22.6
SAM1.5-20045H $0.00 N/A N/A 20 N/A 1.5 N/A B45 N/A 8 mm N/A 30 mm N/A 32.77 mm N/A
{0}USD
SAM1.5-20060H $0.00 N/A N/A 20 N/A 1.5 N/A B60 N/A 8 mm N/A 30 mm N/A 32.59 mm N/A
{0}USD
SAM1.5-20120H $0.00 N/A N/A 20 N/A 1.5 N/A B120 N/A 8 mm N/A 30 mm N/A 31.5 mm N/A
{0}USD
SAM2-20045 $27.29 N/A CAD Icon (for items table) N/A 20 N/A 2 N/A B45 N/A 10 mm N/A 40 mm N/A 43.69 mm N/A
9827
27.29
SAM2-20060 $27.29 N/A CAD Icon (for items table) N/A 20 N/A 2 N/A B60 N/A 12 mm N/A 40 mm N/A 43.46 mm N/A
9828
27.29
SAM2-20120 $27.38 N/A CAD Icon (for items table) N/A 20 N/A 2 N/A B120 N/A 12 mm N/A 40 mm N/A 42 mm N/A
9829
27.38
SAM2-20045H $0.00 N/A N/A 20 N/A 2 N/A B45 N/A 10 mm N/A 40 mm N/A 43.69 mm N/A
{0}USD
SAM2-20060H $0.00 N/A N/A 20 N/A 2 N/A B60 N/A 12 mm N/A 40 mm N/A 43.46 mm N/A
{0}USD
SAM2-20120H $0.00 N/A N/A 20 N/A 2 N/A B120 N/A 12 mm N/A 40 mm N/A 42 mm N/A
{0}USD
SAM2.5-20045 $41.69 N/A CAD Icon (for items table) N/A 20 N/A 2.5 N/A B45 N/A 12 mm N/A 50 mm N/A 54.62 mm N/A
9830
41.69
SAM2.5-20060 $41.33 N/A CAD Icon (for items table) N/A 20 N/A 2.5 N/A B60 N/A 14 mm N/A 50 mm N/A 54.33 mm N/A
9831
41.33
SAM2.5-20120 $41.69 N/A CAD Icon (for items table) N/A 20 N/A 2.5 N/A B120 N/A 14 mm N/A 50 mm N/A 52.5 mm N/A
9832
41.69
SAM2.5-20045H $0.00 N/A N/A 20 N/A 2.5 N/A B45 N/A 12 mm N/A 50 mm N/A 54.62 mm N/A
{0}USD
SAM2.5-20060H $0.00 N/A N/A 20 N/A 2.5 N/A B60 N/A 14 mm N/A 50 mm N/A 54.33 mm N/A
{0}USD
SAM2.5-20120H $0.00 N/A N/A 20 N/A 2.5 N/A B120 N/A 14 mm N/A 50 mm N/A 52.5 mm N/A
{0}USD
SAM3-20045 $52.25 N/A CAD Icon (for items table) N/A 20 N/A 3 N/A B45 N/A 14 mm N/A 60 mm N/A 65.54 mm N/A
9833
52.25
SAM3-20060 $51.53 N/A CAD Icon (for items table) N/A 20 N/A 3 N/A B60 N/A 16 mm N/A 60 mm N/A 65.19 mm N/A
9834
51.53
SAM3-20120 $52.07 N/A CAD Icon (for items table) N/A 20 N/A 3 N/A B120 N/A 16 mm N/A 60 mm N/A 63 mm N/A
9835
52.07
SAM3-20045H $0.00 N/A N/A 20 N/A 3 N/A B45 N/A 14 mm N/A 60 mm N/A 65.54 mm N/A
{0}USD
SAM3-20060H $0.00 N/A N/A 20 N/A 3 N/A B60 N/A 16 mm N/A 60 mm N/A 65.19 mm N/A
{0}USD
SAM3-20120H $0.00 N/A N/A 20 N/A 3 N/A B120 N/A 16 mm N/A 60 mm N/A 63 mm N/A
{0}USD
Unit of Measure
1