KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Angular Miter Gears (SAM) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Angular Miter Gears (SAM)Angular Miter Gears (SAM)
  4. View Items

Angular Miter Gears (SAM)


Email This Page Download PDF Download PDF Printable Page
Angular Miter Gears (SAM) Miter Gears
  • Angular-Miter-Gears--SAM----B45/Asset/Angular-Miter-Gears--SAM----B45.jpg
  • Angular-Miter-Gears--SAM----B45/Asset/Angular-Miter-Gears--SAM----B45.jpg
High strength, abrasion-resistant and compact for high speed & torque use.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Request Information Compare Items
Clear Filter

Module

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

No. of Teeth

Module

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SAM1.5-20045 $22.55 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 1.5 Shape N/A B45 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.290 in32.77 mm Internal ID N/A
9824
22.55
SAM1.5-20060 $22.64 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 1.5 Shape N/A B60 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.283 in32.59 mm Internal ID N/A
9825
22.64
SAM1.5-20120 $22.60 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 1.5 Shape N/A B120 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.240 in31.5 mm Internal ID N/A
9826
22.6
SAM1.5-20045H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 1.5 Shape N/A B45 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.290 in32.77 mm 0
SAM1.5-20060H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 1.5 Shape N/A B60 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.283 in32.59 mm 0
SAM1.5-20120H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 1.5 Shape N/A B120 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.240 in31.5 mm 0
SAM2-20045 $27.29 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 2 Shape N/A B45 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.720 in43.69 mm Internal ID N/A
9827
27.29
SAM2-20060 $27.29 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 2 Shape N/A B60 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.711 in43.46 mm Internal ID N/A
9828
27.29
SAM2-20120 $27.38 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 2 Shape N/A B120 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Internal ID N/A
9829
27.38
SAM2-20045H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 2 Shape N/A B45 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.720 in43.69 mm 0
SAM2-20060H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 2 Shape N/A B60 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.711 in43.46 mm 0
SAM2-20120H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 2 Shape N/A B120 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm 0
SAM2.5-20045 $41.69 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 2.5 Shape N/A B45 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.150 in54.62 mm Internal ID N/A
9830
41.69
SAM2.5-20060 $41.33 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 2.5 Shape N/A B60 Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.139 in54.33 mm Internal ID N/A
9831
41.33
SAM2.5-20120 $41.69 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 2.5 Shape N/A B120 Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.067 in52.5 mm Internal ID N/A
9832
41.69
SAM2.5-20045H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 2.5 Shape N/A B45 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.150 in54.62 mm 0
SAM2.5-20060H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 2.5 Shape N/A B60 Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.139 in54.33 mm 0
SAM2.5-20120H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 2.5 Shape N/A B120 Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.067 in52.5 mm 0
SAM3-20045 $52.25 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 3 Shape N/A B45 Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
9833
52.25
SAM3-20060 $51.53 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 3 Shape N/A B60 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.567 in65.19 mm Internal ID N/A
9834
51.53
SAM3-20120 $52.07 CAD N/A CAD Icon (for items table) No. of Teeth N/A 20 Module N/A 3 Shape N/A B120 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Internal ID N/A
9835
52.07
SAM3-20045H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 3 Shape N/A B45 Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.580 in65.54 mm 0
SAM3-20060H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 3 Shape N/A B60 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.567 in65.19 mm 0
SAM3-20120H $0.00 CAD N/A No. of Teeth N/A 20 Module N/A 3 Shape N/A B120 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm 0
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA