Cut continuously. Long length and bendable to a contour.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Carburized---Hardened-Miter-Gears--MM-
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MM2-20 $37.44 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
6031
37.44
MM2-25 $46.47 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3 N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
6032
46.47
MM2-30 $54.96 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3 N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
6033
54.96
MM2-20J12 $0.00 N/A N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
{0}USD
MM2-20J14 $0.00 N/A N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
{0}USD
MM2-20J15 $0.00 N/A N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
{0}USD
MM2-20J16 $0.00 N/A N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
{0}USD
MM2-20J17 $0.00 N/A N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
{0}USD
MM2-20J18 $0.00 N/A N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
{0}USD
MM2-25J12 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
{0}USD
MM2-25J14 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
{0}USD
MM2-25J15 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
{0}USD
MM2-25J16 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
{0}USD
MM2-25J17 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
{0}USD
MM2-25J18 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
{0}USD
MM2-25J19 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
{0}USD
MM2-25J20 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
{0}USD
MM2-30J12 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
MM2-30J14 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
MM2-30J15 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
MM2-30J16 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
MM2-30J17 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
MM2-30J18 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
MM2-30J19 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
MM2-30J20 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »