Carburized & Hardened Miter Gears (MM)
Miter Gears
Cut continuously. Long length and bendable to a contour.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MM2-20 | $37.44 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.686 in42.83 mm |
Internal ID
N/A
6031 |
37.44 |
| MM2-25 | $46.47 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm |
Internal ID
N/A
6032 |
46.47 |
| MM2-30 | $54.96 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm |
Internal ID
N/A
6033 |
54.96 |
| MM2-20J12 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.686 in42.83 mm | 0 | |
| MM2-20J14 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.686 in42.83 mm | 0 | |
| MM2-20J15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.686 in42.83 mm | 0 | |
| MM2-20J16 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.686 in42.83 mm | 0 | |
| MM2-20J17 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.686 in42.83 mm | 0 | |
| MM2-20J18 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.686 in42.83 mm | 0 | |
| MM2-25J12 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm | 0 | |
| MM2-25J14 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm | 0 | |
| MM2-25J15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm | 0 | |
| MM2-25J16 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm | 0 | |
| MM2-25J17 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm | 0 | |
| MM2-25J18 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm | 0 | |
| MM2-25J19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm | 0 | |
| MM2-25J20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm | 0 | |
| MM2-30J12 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm | 0 | |
| MM2-30J14 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm | 0 | |
| MM2-30J15 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm | 0 | |
| MM2-30J16 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm | 0 | |
| MM2-30J17 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm | 0 | |
| MM2-30J18 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm | 0 | |
| MM2-30J19 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm | 0 | |
| MM2-30J20 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm | 0 |