Cut continuously. Long length and bendable to a contour.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Carburized---Hardened-Miter-Gears--MM-
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MM2-30J22 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
MM2-30J25 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
MM2.5-20 $46.38 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3 N/A 15 mm N/A 50 mm N/A 53.54 mm N/A
6034
46.38
MM2.5-25 $59.01 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3 N/A 16 mm N/A 62.5 mm N/A 66.03 mm N/A
6035
59.01
MM2.5-30 $73.33 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B3 N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
6036
73.33
MM2.5-20J15 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
MM2.5-20J16 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
MM2.5-20J17 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
MM2.5-20J18 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
MM2.5-20J19 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
MM2.5-20J20 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
MM2.5-20J22 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
MM2.5-25J16 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.03 mm N/A
{0}USD
MM2.5-25J17 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.03 mm N/A
{0}USD
MM2.5-25J18 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.03 mm N/A
{0}USD
MM2.5-25J19 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.03 mm N/A
{0}USD
MM2.5-25J20 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.03 mm N/A
{0}USD
MM2.5-25J22 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.03 mm N/A
{0}USD
MM2.5-25J25 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.03 mm N/A
{0}USD
MM2.5-25J28 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.03 mm N/A
{0}USD
MM2.5-30J16 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM2.5-30J17 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM2.5-30J18 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM2.5-30J19 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM2.5-30J20 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »