Cut continuously. Long length and bendable to a contour.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Carburized---Hardened-Miter-Gears--MM-
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MM3-30J30 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
MM3-30J32 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
MM3-30J35 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
MM3-30J40 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
MM4-20 $81.09 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3 N/A 20 mm N/A 80 mm N/A 85.66 mm N/A
6040
81.09
MM4-25 $122.42 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3 N/A 25 mm N/A 100 mm N/A 105.66 mm N/A
6041
122.42
MM4-30 $178.77 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3 N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
6042
178.77
MM4-20J20 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 85.66 mm N/A
{0}USD
MM4-20J22 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 85.66 mm N/A
{0}USD
MM4-20J25 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 85.66 mm N/A
{0}USD
MM4-20J28 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 85.66 mm N/A
{0}USD
MM4-20J30 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 85.66 mm N/A
{0}USD
MM4-20J32 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 85.66 mm N/A
{0}USD
MM4-20J35 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 85.66 mm N/A
{0}USD
MM4-20J40 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 85.66 mm N/A
{0}USD
MM4-25J25 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 25 mm N/A 100 mm N/A 105.66 mm N/A
{0}USD
MM4-25J28 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 25 mm N/A 100 mm N/A 105.66 mm N/A
{0}USD
MM4-25J30 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 25 mm N/A 100 mm N/A 105.66 mm N/A
{0}USD
MM4-25J32 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 25 mm N/A 100 mm N/A 105.66 mm N/A
{0}USD
MM4-25J35 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 25 mm N/A 100 mm N/A 105.66 mm N/A
{0}USD
MM4-25J40 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 25 mm N/A 100 mm N/A 105.66 mm N/A
{0}USD
MM4-25J45 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 25 mm N/A 100 mm N/A 105.66 mm N/A
{0}USD
MM4-30J28 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
MM4-30J30 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
MM4-30J32 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »