Cut continuously. Long length and bendable to a contour.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Carburized---Hardened-Miter-Gears--MM-
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MM4-30J35 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
MM4-30J40 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
MM4-30J45 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
MM4-30J50 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
MM4-30J55 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
MM4-30J60 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
MM4-30J65 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
MM5-20 $133.35 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A B3 N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
6043
133.35
MM5-25 $201.79 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3 N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
6044
201.79
MM5-30 $286.47 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3 N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
6045
286.47
MM5-20J25 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
MM5-20J28 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
MM5-20J30 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
MM5-20J32 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
MM5-20J35 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
MM5-20J40 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
MM5-20J45 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
MM5-25J28 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
MM5-25J30 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
MM5-25J32 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
MM5-25J35 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
MM5-25J40 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
MM5-25J45 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
MM5-25J50 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
MM5-30J28 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »