Cut continuously. Long length and bendable to a contour.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Carburized---Hardened-Miter-Gears--MM-
Unit of Measure
« 6 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MM5-30J30 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J32 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J35 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J40 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J45 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J50 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J55 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J60 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J65 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J70 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J75 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J80 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
MM5-30J85 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
Unit of Measure
« 6