Cut continuously. Long length and bendable to a contour.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Carburized---Hardened-Miter-Gears--MM-
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MM2.5-30J22 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM2.5-30J25 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM2.5-30J28 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM2.5-30J30 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM2.5-30J32 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM2.5-30J35 $0.00 N/A N/A 2.5 N/A 30 N/A B3K N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
{0}USD
MM3-20 $55.25 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3 N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
6037
55.25
MM3-25 $72.67 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A B3 N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
6038
72.67
MM3-30 $98.60 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B3 N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
6039
98.6
MM3-20J16 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
MM3-20J17 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
MM3-20J18 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
MM3-20J19 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
MM3-20J20 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
MM3-20J22 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
MM3-20J25 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
MM3-25J20 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
MM3-25J22 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
MM3-25J25 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
MM3-25J28 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
MM3-25J30 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
MM3-30J20 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
MM3-30J22 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
MM3-30J25 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
MM3-30J28 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »