KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Ready to use without performing secondary operations. Strong and abrasion resistant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SUMA1-20 | $27.53 |
N/A
|
N/A 1 | N/A 20 | N/A BT | N/A 6 mm | N/A 20 mm | N/A 21.41 mm |
N/A
28735 |
27.53 |
| SUMA1-25 | $32.95 |
N/A
|
N/A 1 | N/A 25 | N/A BT | N/A 6 mm | N/A 25 mm | N/A 26.41 mm |
N/A
28736 |
32.95 |
| SUMA1.5-20 | $39.20 |
N/A
|
N/A 1.5 | N/A 20 | N/A BT | N/A 8 mm | N/A 30 mm | N/A 32.12 mm |
N/A
28737 |
39.2 |
| SUMA1.5-25 | $49.26 |
N/A
|
N/A 1.5 | N/A 25 | N/A BT | N/A 10 mm | N/A 37.5 mm | N/A 39.62 mm |
N/A
28738 |
49.26 |
| SUMA2-20 | $55.93 |
N/A
|
N/A 2 | N/A 20 | N/A BK | N/A 12 mm | N/A 40 mm | N/A 42.83 mm |
N/A
28739 |
55.93 |
| SUMA2-25 | $71.56 |
N/A
|
N/A 2 | N/A 25 | N/A BK | N/A 12 mm | N/A 50 mm | N/A 52.83 mm |
N/A
28740 |
71.56 |
| SUMA2.5-20 | $80.09 |
N/A
|
N/A 2.5 | N/A 20 | N/A BK | N/A 14 mm | N/A 50 mm | N/A 53.54 mm |
N/A
28741 |
80.09 |
| SUMA2.5-25 | $94.74 |
N/A
|
N/A 2.5 | N/A 25 | N/A BK | N/A 16 mm | N/A 62.5 mm | N/A 66.04 mm |
N/A
28742 |
94.74 |
| SUMA3-20 | $108.56 |
N/A
|
N/A 3 | N/A 20 | N/A BK | N/A 16 mm | N/A 60 mm | N/A 64.24 mm |
N/A
28743 |
108.56 |
| SUMA3-25 | $137.30 |
N/A
|
N/A 3 | N/A 25 | N/A BK | N/A 20 mm | N/A 75 mm | N/A 79.24 mm |
N/A
28744 |
137.3 |
| SUMA4-20 | $181.55 |
N/A
|
N/A 4 | N/A 20 | N/A BK | N/A 20 mm | N/A 80 mm | N/A 85.65 mm |
N/A
28745 |
181.55 |
| SUMA4-25 | $242.60 |
N/A
|
N/A 4 | N/A 25 | N/A BK | N/A 30 mm | N/A 100 mm | N/A 105.66 mm |
N/A
28746 |
242.6 |
Unit of Measure
1