Ready to use without performing secondary operations. Strong and abrasion resistant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Finished-Bore-Stainless-Miter-Gears--SUMA-
Finished-Bore-Stainless-Miter-Gears--SUMA-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SUMA1-20 $27.53 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A BT N/A 6 mm N/A 20 mm N/A 21.41 mm N/A
28735
27.53
SUMA1-25 $32.95 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A BT N/A 6 mm N/A 25 mm N/A 26.41 mm N/A
28736
32.95
SUMA1.5-20 $39.20 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A BT N/A 8 mm N/A 30 mm N/A 32.12 mm N/A
28737
39.2
SUMA1.5-25 $49.26 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A BT N/A 10 mm N/A 37.5 mm N/A 39.62 mm N/A
28738
49.26
SUMA2-20 $55.93 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A BK N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
28739
55.93
SUMA2-25 $71.56 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A BK N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
28740
71.56
SUMA2.5-20 $80.09 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A BK N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
28741
80.09
SUMA2.5-25 $94.74 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A BK N/A 16 mm N/A 62.5 mm N/A 66.04 mm N/A
28742
94.74
SUMA3-20 $108.56 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A BK N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
28743
108.56
SUMA3-25 $137.30 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A BK N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
28744
137.3
SUMA4-20 $181.55 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A BK N/A 20 mm N/A 80 mm N/A 85.65 mm N/A
28745
181.55
SUMA4-25 $242.60 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A BK N/A 30 mm N/A 100 mm N/A 105.66 mm N/A
28746
242.6
Unit of Measure
1