KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Widely applicable due to low cost and large selection of pitches and lengths.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMSG3.5-30LJ35 | $271.71 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 35 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10478 |
271.71 |
| SMSG3.5-30LJ40 | $267.90 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 40 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10479 |
267.9 |
| SMSG3.5-30LJ45 | $267.90 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 45 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10480 |
267.9 |
| SMSG3.5-30LJ50 | $264.09 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 50 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10481 |
264.09 |
| SMSG3.5-30R | $237.19 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3 | N/A 25 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10482 |
237.19 |
| SMSG3.5-30RJ25 | $256.19 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 25 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10483 |
256.19 |
| SMSG3.5-30RJ28 | $271.71 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 28 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10484 |
271.71 |
| SMSG3.5-30RJ30 | $271.71 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 30 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10485 |
271.71 |
| SMSG3.5-30RJ32 | $271.71 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 32 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10486 |
271.71 |
| SMSG3.5-30RJ35 | $271.71 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 35 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10487 |
271.71 |
| SMSG3.5-30RJ40 | $267.90 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 40 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10488 |
267.9 |
| SMSG3.5-30RJ45 | $267.90 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 45 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10489 |
267.9 |
| SMSG3.5-30RJ50 | $264.09 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 50 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10490 |
264.09 |
| SMSG4-20L | $178.39 |
N/A
|
N/A 4 | N/A 20 | N/A B3 | N/A 20 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10491 |
178.39 |
| SMSG4-20LJ20 | $194.23 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 20 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10492 |
194.23 |
| SMSG4-20LJ22 | $209.28 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 22 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10493 |
209.28 |
| SMSG4-20LJ25 | $209.28 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 25 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10494 |
209.28 |
| SMSG4-20LJ28 | $209.28 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 28 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10495 |
209.28 |
| SMSG4-20LJ30 | $209.28 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 30 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10496 |
209.28 |
| SMSG4-20LJ32 | $207.57 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 32 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10497 |
207.57 |
| SMSG4-20LJ35 | $207.57 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 35 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10498 |
207.57 |
| SMSG4-20R | $178.39 |
N/A
|
N/A 4 | N/A 20 | N/A B3 | N/A 20 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10499 |
178.39 |
| SMSG4-20RJ20 | $194.23 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 20 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10500 |
194.23 |
| SMSG4-20RJ22 | $209.28 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 22 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10501 |
209.28 |
| SMSG4-20RJ25 | $209.28 |
N/A
|
N/A 4 | N/A 20 | N/A B3K | N/A 25 mm | N/A 80 mm | N/A 84.88 mm |
N/A
10502 |
209.28 |