Widely applicable due to low cost and large selection of pitches and lengths.
Ground-Spiral-Miter-Gears--SMSG-
Ground-Spiral-Miter-Gears--SMSG-_Dim
Unit of Measure
« 11 12 13 14 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG4-20RJ28 $209.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 28 mm N/A 80 mm N/A 84.88 mm N/A
10503
209.28
SMSG4-20RJ30 $209.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 30 mm N/A 80 mm N/A 84.88 mm N/A
10504
209.28
SMSG4-20RJ32 $207.57 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 32 mm N/A 80 mm N/A 84.88 mm N/A
10505
207.57
SMSG4-20RJ35 $207.57 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 35 mm N/A 80 mm N/A 84.88 mm N/A
10506
207.57
SMSG4-25L $224.38 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3 N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
10507
224.38
SMSG4-25LJ28 $240.21 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
10508
240.21
SMSG4-25LJ30 $256.10 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 30 mm N/A 100 mm N/A 104.7 mm N/A
10509
256.1
SMSG4-25LJ32 $256.10 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 32 mm N/A 100 mm N/A 104.7 mm N/A
10510
256.1
SMSG4-25LJ35 $256.10 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 35 mm N/A 100 mm N/A 104.7 mm N/A
10511
256.1
SMSG4-25LJ40 $252.29 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 40 mm N/A 100 mm N/A 104.7 mm N/A
10512
252.29
SMSG4-25LJ45 $252.29 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 45 mm N/A 100 mm N/A 104.7 mm N/A
10513
252.29
SMSG4-25R $224.38 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3 N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
10514
224.38
SMSG4-25RJ28 $240.21 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
10515
240.21
SMSG4-25RJ30 $256.10 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 30 mm N/A 100 mm N/A 104.7 mm N/A
10516
256.1
SMSG4-25RJ32 $256.10 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 32 mm N/A 100 mm N/A 104.7 mm N/A
10517
256.1
SMSG4-25RJ35 $256.10 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 35 mm N/A 100 mm N/A 104.7 mm N/A
10518
256.1
SMSG4-25RJ40 $252.29 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 40 mm N/A 100 mm N/A 104.7 mm N/A
10519
252.29
SMSG4-25RJ45 $252.29 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3K N/A 45 mm N/A 100 mm N/A 104.7 mm N/A
10520
252.29
SMSG4-30L $276.51 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3 N/A 28 mm N/A 120 mm N/A 124.71 mm N/A
10521
276.51
SMSG4-30LJ28 $299.08 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 124.71 mm N/A
10522
299.08
SMSG4-30LJ30 $314.85 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3K N/A 30 mm N/A 120 mm N/A 124.71 mm N/A
10523
314.85
SMSG4-30LJ32 $308.18 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3K N/A 32 mm N/A 120 mm N/A 124.71 mm N/A
10524
308.18
SMSG4-30LJ35 $308.18 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3K N/A 35 mm N/A 120 mm N/A 124.71 mm N/A
10525
308.18
SMSG4-30LJ40 $308.18 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3K N/A 40 mm N/A 120 mm N/A 124.71 mm N/A
10526
308.18
SMSG4-30LJ45 $308.18 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3K N/A 45 mm N/A 120 mm N/A 124.71 mm N/A
10527
308.18
Unit of Measure
« 11 12 13 14