Widely applicable due to low cost and large selection of pitches and lengths.
Ground-Spiral-Miter-Gears--SMSG-
Ground-Spiral-Miter-Gears--SMSG-_Dim
Unit of Measure
« 11 12 13 14 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG5-25L $452.24 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3 N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
10553
452.24
SMSG5-25LJ28 $463.69 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
10554
463.69
SMSG5-25LJ30 $478.50 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 30 mm N/A 125 mm N/A 130.86 mm N/A
10555
478.5
SMSG5-25LJ32 $478.50 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 32 mm N/A 125 mm N/A 130.86 mm N/A
10556
478.5
SMSG5-25LJ35 $478.50 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 35 mm N/A 125 mm N/A 130.86 mm N/A
10557
478.5
SMSG5-25LJ40 $478.50 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 40 mm N/A 125 mm N/A 130.86 mm N/A
10558
478.5
SMSG5-25LJ45 $471.83 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 45 mm N/A 125 mm N/A 130.86 mm N/A
10559
471.83
SMSG5-25LJ50 $471.83 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 50 mm N/A 125 mm N/A 130.86 mm N/A
10560
471.83
SMSG5-25R $452.24 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3 N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
10561
452.24
SMSG5-25RJ28 $463.69 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
10562
463.69
SMSG5-25RJ30 $478.50 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 30 mm N/A 125 mm N/A 130.86 mm N/A
10563
478.5
SMSG5-25RJ32 $478.50 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 32 mm N/A 125 mm N/A 130.86 mm N/A
10564
478.5
SMSG5-25RJ35 $478.50 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 35 mm N/A 125 mm N/A 130.86 mm N/A
10565
478.5
SMSG5-25RJ40 $478.50 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 40 mm N/A 125 mm N/A 130.86 mm N/A
10566
478.5
SMSG5-25RJ45 $471.83 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 45 mm N/A 125 mm N/A 130.86 mm N/A
10567
471.83
SMSG5-25RJ50 $471.83 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3K N/A 50 mm N/A 125 mm N/A 130.86 mm N/A
10568
471.83
SMSG5-30L $503.57 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3 N/A 28 mm N/A 150 mm N/A 155.9 mm N/A
10569
503.57
SMSG5-30LJ28 $527.69 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 155.9 mm N/A
10570
527.69
SMSG5-30LJ30 $542.38 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 30 mm N/A 150 mm N/A 155.9 mm N/A
10571
542.38
SMSG5-30LJ32 $542.38 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 32 mm N/A 150 mm N/A 155.9 mm N/A
10572
542.38
SMSG5-30LJ35 $542.38 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 35 mm N/A 150 mm N/A 155.9 mm N/A
10573
542.38
SMSG5-30LJ40 $542.38 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 40 mm N/A 150 mm N/A 155.9 mm N/A
10574
542.38
SMSG5-30LJ45 $535.72 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 45 mm N/A 150 mm N/A 155.9 mm N/A
10575
535.72
SMSG5-30LJ50 $535.72 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 50 mm N/A 150 mm N/A 155.9 mm N/A
10576
535.72
SMSG5-30R $503.57 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3 N/A 28 mm N/A 150 mm N/A 155.9 mm N/A
10577
503.57
Unit of Measure
« 11 12 13 14