Widely applicable due to low cost and large selection of pitches and lengths.
Ground-Spiral-Miter-Gears--SMSG-
Ground-Spiral-Miter-Gears--SMSG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG1.5-25LJ10 $103.15 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.31 mm N/A
10278
103.15
SMSG1.5-25LJ12 $113.61 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3K N/A 12 mm N/A 37.5 mm N/A 39.31 mm N/A
10279
113.61
SMSG1.5-25LJ14 $113.61 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3K N/A 14 mm N/A 37.5 mm N/A 39.31 mm N/A
10280
113.61
SMSG1.5-25R $83.18 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3 N/A 10 mm N/A 37.5 mm N/A 39.31 mm N/A
10281
83.18
SMSG1.5-25RJ10 $103.15 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.31 mm N/A
10282
103.15
SMSG1.5-25RJ12 $113.61 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3K N/A 12 mm N/A 37.5 mm N/A 39.31 mm N/A
10283
113.61
SMSG1.5-25RJ14 $113.61 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3K N/A 14 mm N/A 37.5 mm N/A 39.31 mm N/A
10284
113.61
SMSG1.5-30L $0.96 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3 N/A 10 mm N/A 45 mm N/A 46.84 mm N/A
10285
0.96
SMSG1.5-30LJ10 $116.21 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 46.84 mm N/A
10286
116.21
SMSG1.5-30LJ12 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 12 mm N/A 45 mm N/A 46.84 mm N/A
10287
126.53
SMSG1.5-30LJ14 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 14 mm N/A 45 mm N/A 46.84 mm N/A
10288
126.53
SMSG1.5-30LJ15 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 15 mm N/A 45 mm N/A 46.84 mm N/A
10289
126.53
SMSG1.5-30LJ16 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 16 mm N/A 45 mm N/A 46.84 mm N/A
10290
126.53
SMSG1.5-30LJ17 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 17 mm N/A 45 mm N/A 46.84 mm N/A
10291
126.53
SMSG1.5-30LJ18 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 18 mm N/A 45 mm N/A 46.84 mm N/A
10292
126.53
SMSG1.5-30LJ19 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 19 mm N/A 45 mm N/A 46.84 mm N/A
10293
126.53
SMSG1.5-30R $97.76 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3 N/A 10 mm N/A 45 mm N/A 46.84 mm N/A
10294
97.76
SMSG1.5-30RJ10 $116.21 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 46.84 mm N/A
10295
116.21
SMSG1.5-30RJ12 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 12 mm N/A 45 mm N/A 46.84 mm N/A
10296
126.53
SMSG1.5-30RJ14 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 14 mm N/A 45 mm N/A 46.84 mm N/A
10297
126.53
SMSG1.5-30RJ15 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 15 mm N/A 45 mm N/A 46.84 mm N/A
10298
126.53
SMSG1.5-30RJ16 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 16 mm N/A 45 mm N/A 46.84 mm N/A
10299
126.53
SMSG1.5-30RJ17 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 17 mm N/A 45 mm N/A 46.84 mm N/A
10300
126.53
SMSG1.5-30RJ18 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 18 mm N/A 45 mm N/A 46.84 mm N/A
10301
126.53
SMSG1.5-30RJ19 $126.53 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3K N/A 19 mm N/A 45 mm N/A 46.84 mm N/A
10302
126.53
Unit of Measure
1 2 3 4 5 »