KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Widely applicable due to low cost and large selection of pitches and lengths.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMSG2-20L | $83.87 |
N/A
|
N/A 2 | N/A 20 | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10303 |
83.87 |
| SMSG2-20LJ12 | $103.15 |
N/A
|
N/A 2 | N/A 20 | N/A B3K | N/A 12 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10304 |
103.15 |
| SMSG2-20LJ14 | $114.49 |
N/A
|
N/A 2 | N/A 20 | N/A B3K | N/A 14 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10305 |
114.49 |
| SMSG2-20LJ15 | $114.49 |
N/A
|
N/A 2 | N/A 20 | N/A B3K | N/A 15 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10306 |
114.49 |
| SMSG2-20LJ16 | $114.49 |
N/A
|
N/A 2 | N/A 20 | N/A B3K | N/A 16 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10307 |
114.49 |
| SMSG2-20R | $83.87 |
N/A
|
N/A 2 | N/A 20 | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10308 |
83.87 |
| SMSG2-20RJ12 | $103.15 |
N/A
|
N/A 2 | N/A 20 | N/A B3K | N/A 12 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10309 |
103.15 |
| SMSG2-20RJ14 | $114.49 |
N/A
|
N/A 2 | N/A 20 | N/A B3K | N/A 14 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10310 |
114.49 |
| SMSG2-20RJ15 | $114.49 |
N/A
|
N/A 2 | N/A 20 | N/A B3K | N/A 15 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10311 |
114.49 |
| SMSG2-20RJ16 | $114.49 |
N/A
|
N/A 2 | N/A 20 | N/A B3K | N/A 16 mm | N/A 40 mm | N/A 42.4 mm |
N/A
10312 |
114.49 |
| SMSG2-25L | $86.81 |
N/A
|
N/A 2 | N/A 25 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10313 |
86.81 |
| SMSG2-25LJ12 | $105.34 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 12 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10314 |
105.34 |
| SMSG2-25LJ14 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 14 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10315 |
116.65 |
| SMSG2-25LJ15 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 15 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10316 |
116.65 |
| SMSG2-25LJ16 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 16 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10317 |
116.65 |
| SMSG2-25LJ17 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 17 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10318 |
116.65 |
| SMSG2-25LJ18 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 18 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10319 |
116.65 |
| SMSG2-25LJ19 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 19 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10320 |
116.65 |
| SMSG2-25R | $86.81 |
N/A
|
N/A 2 | N/A 25 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10321 |
86.81 |
| SMSG2-25RJ12 | $105.34 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 12 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10322 |
105.34 |
| SMSG2-25RJ14 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 14 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10323 |
116.65 |
| SMSG2-25RJ15 | $116.65 | N/A | N/A 2 | N/A 25 | N/A B3K | N/A 15 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10324 |
116.65 |
| SMSG2-25RJ16 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 16 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10325 |
116.65 |
| SMSG2-25RJ17 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 17 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10326 |
116.65 |
| SMSG2-25RJ18 | $116.65 |
N/A
|
N/A 2 | N/A 25 | N/A B3K | N/A 18 mm | N/A 50 mm | N/A 52.4 mm |
N/A
10327 |
116.65 |