Widely applicable due to low cost and large selection of pitches and lengths.
Ground-Spiral-Miter-Gears--SMSG-
Ground-Spiral-Miter-Gears--SMSG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG2-25RJ19 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 19 mm N/A 50 mm N/A 52.4 mm N/A
10328
116.65
SMSG2-30L $115.24 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3 N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
10329
115.24
SMSG2-30LJ12 $130.16 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
10330
130.16
SMSG2-30LJ14 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 14 mm N/A 60 mm N/A 62.42 mm N/A
10331
141.51
SMSG2-30LJ15 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 15 mm N/A 60 mm N/A 62.42 mm N/A
10332
141.51
SMSG2-30LJ16 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 16 mm N/A 60 mm N/A 62.42 mm N/A
10333
141.51
SMSG2-30LJ17 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 17 mm N/A 60 mm N/A 62.42 mm N/A
10334
141.51
SMSG2-30LJ18 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 18 mm N/A 60 mm N/A 62.42 mm N/A
10335
141.51
SMSG2-30LJ19 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 19 mm N/A 60 mm N/A 62.42 mm N/A
10336
141.51
SMSG2-30LJ20 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 20 mm N/A 60 mm N/A 62.42 mm N/A
10337
141.51
SMSG2-30LJ22 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 22 mm N/A 60 mm N/A 62.42 mm N/A
10338
141.51
SMSG2-30LJ25 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 25 mm N/A 60 mm N/A 62.42 mm N/A
10339
141.51
SMSG2-30R $115.24 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3 N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
10340
115.24
SMSG2-30RJ12 $130.16 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
10341
130.16
SMSG2-30RJ14 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 14 mm N/A 60 mm N/A 62.42 mm N/A
10342
141.51
SMSG2-30RJ15 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 15 mm N/A 60 mm N/A 62.42 mm N/A
10343
141.51
SMSG2-30RJ16 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 16 mm N/A 60 mm N/A 62.42 mm N/A
10344
141.51
SMSG2-30RJ17 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 17 mm N/A 60 mm N/A 62.42 mm N/A
10345
141.51
SMSG2-30RJ18 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 18 mm N/A 60 mm N/A 62.42 mm N/A
10346
141.51
SMSG2-30RJ19 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 19 mm N/A 60 mm N/A 62.42 mm N/A
10347
141.51
SMSG2-30RJ20 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 20 mm N/A 60 mm N/A 62.42 mm N/A
10348
141.51
SMSG2-30RJ22 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 22 mm N/A 60 mm N/A 62.42 mm N/A
10349
141.51
SMSG2-30RJ25 $141.51 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A B3K N/A 25 mm N/A 60 mm N/A 62.42 mm N/A
10350
141.51
SMSG2.5-20L $112.87 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
10351
112.87
SMSG2.5-20LJ14 $128.56 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
10352
128.56
Unit of Measure
1 2 3 4 5 »