KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Widely applicable due to low cost and large selection of pitches and lengths.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMSG2.5-20LJ15 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 15 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10353 |
140.98 |
| SMSG2.5-20LJ16 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 16 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10354 |
140.98 |
| SMSG2.5-20LJ17 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 17 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10355 |
140.98 |
| SMSG2.5-20LJ18 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 18 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10356 |
140.98 |
| SMSG2.5-20LJ19 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 19 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10357 |
140.98 |
| SMSG2.5-20LJ20 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 20 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10358 |
140.98 |
| SMSG2.5-20R | $112.87 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3 | N/A 14 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10359 |
112.87 |
| SMSG2.5-20RJ14 | $128.56 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 14 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10360 |
128.56 |
| SMSG2.5-20RJ15 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 15 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10361 |
140.98 |
| SMSG2.5-20RJ16 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 16 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10362 |
140.98 |
| SMSG2.5-20RJ17 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 17 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10363 |
140.98 |
| SMSG2.5-20RJ18 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 18 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10364 |
140.98 |
| SMSG2.5-20RJ19 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 19 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10365 |
140.98 |
| SMSG2.5-20RJ20 | $140.98 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3K | N/A 20 mm | N/A 50 mm | N/A 52.94 mm |
N/A
10366 |
140.98 |
| SMSG2.5-25L | $130.57 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3 | N/A 16 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10367 |
130.57 |
| SMSG2.5-25LJ16 | $143.93 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 16 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10368 |
143.93 |
| SMSG2.5-25LJ17 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 17 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10369 |
156.6 |
| SMSG2.5-25LJ18 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 18 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10370 |
156.6 |
| SMSG2.5-25LJ19 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 19 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10371 |
156.6 |
| SMSG2.5-25LJ20 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 20 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10372 |
156.6 |
| SMSG2.5-25LJ22 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 22 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10373 |
156.6 |
| SMSG2.5-25LJ25 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 25 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10374 |
156.6 |
| SMSG2.5-25R | $130.57 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3 | N/A 16 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10375 |
130.57 |
| SMSG2.5-25RJ16 | $143.93 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 16 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10376 |
143.93 |
| SMSG2.5-25RJ17 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 17 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10377 |
156.6 |