KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Widely applicable due to low cost and large selection of pitches and lengths.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMSG2.5-25RJ18 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 18 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10378 |
156.6 |
| SMSG2.5-25RJ19 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 19 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10379 |
156.6 |
| SMSG2.5-25RJ20 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 20 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10380 |
156.6 |
| SMSG2.5-25RJ22 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 22 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10381 |
156.6 |
| SMSG2.5-25RJ25 | $156.60 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3K | N/A 25 mm | N/A 62.5 mm | N/A 65.54 mm |
N/A
10382 |
156.6 |
| SMSG2.5-30L | $151.66 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3 | N/A 16 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10383 |
151.66 |
| SMSG2.5-30LJ16 | $166.95 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 16 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10384 |
166.95 |
| SMSG2.5-30LJ17 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 17 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10385 |
179.96 |
| SMSG2.5-30LJ18 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 18 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10386 |
179.96 |
| SMSG2.5-30LJ19 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 19 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10387 |
179.96 |
| SMSG2.5-30LJ20 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 20 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10388 |
179.96 |
| SMSG2.5-30LJ22 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 22 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10389 |
179.96 |
| SMSG2.5-30LJ25 | $178.25 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 25 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10390 |
178.25 |
| SMSG2.5-30LJ28 | $178.25 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 28 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10391 |
178.25 |
| SMSG2.5-30LJ30 | $178.25 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 30 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10392 |
178.25 |
| SMSG2.5-30LJ32 | $178.25 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 32 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10393 |
178.25 |
| SMSG2.5-30LJ35 | $176.53 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 35 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10394 |
176.53 |
| SMSG2.5-30R | $151.66 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3 | N/A 16 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10395 |
151.66 |
| SMSG2.5-30RJ16 | $166.95 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 16 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10396 |
166.95 |
| SMSG2.5-30RJ17 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 17 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10397 |
179.96 |
| SMSG2.5-30RJ18 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 18 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10398 |
179.96 |
| SMSG2.5-30RJ19 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 19 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10399 |
179.96 |
| SMSG2.5-30RJ20 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 20 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10400 |
179.96 |
| SMSG2.5-30RJ22 | $179.96 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 22 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10401 |
179.96 |
| SMSG2.5-30RJ25 | $178.25 |
N/A
|
N/A 2.5 | N/A 30 | N/A B3K | N/A 25 mm | N/A 75 mm | N/A 78.04 mm |
N/A
10402 |
178.25 |