Widely applicable due to low cost and large selection of pitches and lengths.
Ground-Spiral-Miter-Gears--SMSG-
Ground-Spiral-Miter-Gears--SMSG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG2.5-30RJ28 $178.25 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B3K N/A 28 mm N/A 75 mm N/A 78.04 mm N/A
10403
178.25
SMSG2.5-30RJ30 $178.25 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B3K N/A 30 mm N/A 75 mm N/A 78.04 mm N/A
10404
178.25
SMSG2.5-30RJ32 $178.25 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B3K N/A 32 mm N/A 75 mm N/A 78.04 mm N/A
10405
178.25
SMSG2.5-30RJ35 $176.53 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B3K N/A 35 mm N/A 75 mm N/A 78.04 mm N/A
10406
176.53
SMSG3-20L $133.74 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3 N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
10407
133.74
SMSG3-20LJ16 $148.89 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
10408
148.89
SMSG3-20LJ17 $162.38 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 17 mm N/A 60 mm N/A 63.72 mm N/A
10409
162.38
SMSG3-20LJ18 $162.38 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 18 mm N/A 60 mm N/A 63.72 mm N/A
10410
162.38
SMSG3-20LJ19 $162.38 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 19 mm N/A 60 mm N/A 63.72 mm N/A
10411
162.38
SMSG3-20LJ20 $159.52 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 20 mm N/A 60 mm N/A 63.72 mm N/A
10412
159.52
SMSG3-20LJ22 $159.52 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 22 mm N/A 60 mm N/A 63.72 mm N/A
10413
159.52
SMSG3-20R $133.74 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3 N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
10414
133.74
SMSG3-20RJ16 $148.89 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
10415
148.89
SMSG3-20RJ17 $162.38 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 17 mm N/A 60 mm N/A 63.72 mm N/A
10416
162.38
SMSG3-20RJ18 $162.38 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 18 mm N/A 60 mm N/A 63.72 mm N/A
10417
162.38
SMSG3-20RJ19 $162.38 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 19 mm N/A 60 mm N/A 63.72 mm N/A
10418
162.38
SMSG3-20RJ20 $159.52 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 20 mm N/A 60 mm N/A 63.72 mm N/A
10419
159.52
SMSG3-20RJ22 $159.52 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3K N/A 22 mm N/A 60 mm N/A 63.72 mm N/A
10420
159.52
SMSG3-25L $164.78 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A B3 N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
10421
164.78
SMSG3-25LJ20 $179.35 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
10422
179.35
SMSG3-25LJ22 $193.59 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A B3K N/A 22 mm N/A 75 mm N/A 78.77 mm N/A
10423
193.59
SMSG3-25LJ25 $191.87 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A B3K N/A 25 mm N/A 75 mm N/A 78.77 mm N/A
10424
191.87
SMSG3-25LJ28 $191.87 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A B3K N/A 28 mm N/A 75 mm N/A 78.77 mm N/A
10425
191.87
SMSG3-25R $164.78 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A B3 N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
10426
164.78
SMSG3-25RJ20 $179.35 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
10427
179.35
Unit of Measure
« 6 7 8 9 10 »