KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Widely applicable due to low cost and large selection of pitches and lengths.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMSG3.5-20LJ28 | $188.37 |
N/A
|
N/A 3.5 | N/A 20 | N/A B3K | N/A 28 mm | N/A 70 mm | N/A 74.47 mm |
N/A
10453 |
188.37 |
| SMSG3.5-20LJ30 | $186.66 |
N/A
|
N/A 3.5 | N/A 20 | N/A B3K | N/A 30 mm | N/A 70 mm | N/A 74.47 mm |
N/A
10454 |
186.66 |
| SMSG3.5-20R | $158.88 |
N/A
|
N/A 3.5 | N/A 20 | N/A B3 | N/A 20 mm | N/A 70 mm | N/A 74.47 mm |
N/A
10455 |
158.88 |
| SMSG3.5-20RJ20 | $174.88 |
N/A
|
N/A 3.5 | N/A 20 | N/A B3K | N/A 20 mm | N/A 70 mm | N/A 74.47 mm |
N/A
10456 |
174.88 |
| SMSG3.5-20RJ22 | $188.37 |
N/A
|
N/A 3.5 | N/A 20 | N/A B3K | N/A 22 mm | N/A 70 mm | N/A 74.47 mm |
N/A
10457 |
188.37 |
| SMSG3.5-20RJ25 | $188.37 |
N/A
|
N/A 3.5 | N/A 20 | N/A B3K | N/A 25 mm | N/A 70 mm | N/A 74.47 mm |
N/A
10458 |
188.37 |
| SMSG3.5-20RJ28 | $188.37 |
N/A
|
N/A 3.5 | N/A 20 | N/A B3K | N/A 28 mm | N/A 70 mm | N/A 74.47 mm |
N/A
10459 |
188.37 |
| SMSG3.5-20RJ30 | $186.66 |
N/A
|
N/A 3.5 | N/A 20 | N/A B3K | N/A 30 mm | N/A 70 mm | N/A 74.47 mm |
N/A
10460 |
186.66 |
| SMSG3.5-25L | $188.11 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3 | N/A 25 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10461 |
188.11 |
| SMSG3.5-25LJ25 | $203.40 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 25 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10462 |
203.4 |
| SMSG3.5-25LJ28 | $218.47 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 28 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10463 |
218.47 |
| SMSG3.5-25LJ30 | $218.47 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 30 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10464 |
218.47 |
| SMSG3.5-25LJ32 | $218.47 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 32 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10465 |
218.47 |
| SMSG3.5-25LJ35 | $216.76 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 35 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10466 |
216.76 |
| SMSG3.5-25R | $188.11 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3 | N/A 25 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10467 |
188.11 |
| SMSG3.5-25RJ25 | $203.40 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 25 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10468 |
203.4 |
| SMSG3.5-25RJ28 | $218.47 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 28 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10469 |
218.47 |
| SMSG3.5-25RJ30 | $218.47 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 30 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10470 |
218.47 |
| SMSG3.5-25RJ32 | $218.47 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 32 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10471 |
218.47 |
| SMSG3.5-25RJ35 | $216.76 |
N/A
|
N/A 3.5 | N/A 25 | N/A B3K | N/A 35 mm | N/A 87.5 mm | N/A 91.81 mm |
N/A
10472 |
216.76 |
| SMSG3.5-30L | $237.19 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3 | N/A 25 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10473 |
237.19 |
| SMSG3.5-30LJ25 | $256.19 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 25 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10474 |
256.19 |
| SMSG3.5-30LJ28 | $271.71 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 28 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10475 |
271.71 |
| SMSG3.5-30LJ30 | $271.71 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 30 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10476 |
271.71 |
| SMSG3.5-30LJ32 | $271.71 |
N/A
|
N/A 3.5 | N/A 30 | N/A B3K | N/A 32 mm | N/A 105 mm | N/A 109.21 mm |
N/A
10477 |
271.71 |