Widely applicable due to low cost and large selection of pitches and lengths.
Ground-Spiral-Miter-Gears--SMSG-
Ground-Spiral-Miter-Gears--SMSG-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG3.5-30LJ35 $271.71 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 35 mm N/A 105 mm N/A 109.21 mm N/A
10478
271.71
SMSG3.5-30LJ40 $267.90 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 40 mm N/A 105 mm N/A 109.21 mm N/A
10479
267.9
SMSG3.5-30LJ45 $267.90 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 45 mm N/A 105 mm N/A 109.21 mm N/A
10480
267.9
SMSG3.5-30LJ50 $264.09 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 50 mm N/A 105 mm N/A 109.21 mm N/A
10481
264.09
SMSG3.5-30R $237.19 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3 N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
10482
237.19
SMSG3.5-30RJ25 $256.19 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
10483
256.19
SMSG3.5-30RJ28 $271.71 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 28 mm N/A 105 mm N/A 109.21 mm N/A
10484
271.71
SMSG3.5-30RJ30 $271.71 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 30 mm N/A 105 mm N/A 109.21 mm N/A
10485
271.71
SMSG3.5-30RJ32 $271.71 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 32 mm N/A 105 mm N/A 109.21 mm N/A
10486
271.71
SMSG3.5-30RJ35 $271.71 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 35 mm N/A 105 mm N/A 109.21 mm N/A
10487
271.71
SMSG3.5-30RJ40 $267.90 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 40 mm N/A 105 mm N/A 109.21 mm N/A
10488
267.9
SMSG3.5-30RJ45 $267.90 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 45 mm N/A 105 mm N/A 109.21 mm N/A
10489
267.9
SMSG3.5-30RJ50 $264.09 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3K N/A 50 mm N/A 105 mm N/A 109.21 mm N/A
10490
264.09
SMSG4-20L $178.39 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3 N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
10491
178.39
SMSG4-20LJ20 $194.23 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
10492
194.23
SMSG4-20LJ22 $209.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 22 mm N/A 80 mm N/A 84.88 mm N/A
10493
209.28
SMSG4-20LJ25 $209.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 25 mm N/A 80 mm N/A 84.88 mm N/A
10494
209.28
SMSG4-20LJ28 $209.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 28 mm N/A 80 mm N/A 84.88 mm N/A
10495
209.28
SMSG4-20LJ30 $209.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 30 mm N/A 80 mm N/A 84.88 mm N/A
10496
209.28
SMSG4-20LJ32 $207.57 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 32 mm N/A 80 mm N/A 84.88 mm N/A
10497
207.57
SMSG4-20LJ35 $207.57 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 35 mm N/A 80 mm N/A 84.88 mm N/A
10498
207.57
SMSG4-20R $178.39 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3 N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
10499
178.39
SMSG4-20RJ20 $194.23 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
10500
194.23
SMSG4-20RJ22 $209.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 22 mm N/A 80 mm N/A 84.88 mm N/A
10501
209.28
SMSG4-20RJ25 $209.28 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3K N/A 25 mm N/A 80 mm N/A 84.88 mm N/A
10502
209.28
Unit of Measure
« 6 7 8 9 10 »