Widely applicable due to low cost and large selection of pitches and lengths.
Ground-Spiral-Miter-Gears--SMSG-
Ground-Spiral-Miter-Gears--SMSG-_Dim
Unit of Measure
« 11 12 13 14 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG5-30RJ28 $527.69 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 155.9 mm N/A
10578
527.69
SMSG5-30RJ30 $542.38 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 30 mm N/A 150 mm N/A 155.9 mm N/A
10579
542.38
SMSG5-30RJ32 $542.38 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 32 mm N/A 150 mm N/A 155.9 mm N/A
10580
542.38
SMSG5-30RJ35 $542.38 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 35 mm N/A 150 mm N/A 155.9 mm N/A
10581
542.38
SMSG5-30RJ40 $542.38 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 40 mm N/A 150 mm N/A 155.9 mm N/A
10582
542.38
SMSG5-30RJ45 $535.72 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 45 mm N/A 150 mm N/A 155.9 mm N/A
10583
535.72
SMSG5-30RJ50 $535.72 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3K N/A 50 mm N/A 150 mm N/A 155.9 mm N/A
10584
535.72
Unit of Measure
« 11 12 13 14