Widely applicable due to low cost and large selection of pitches and lengths.
Ground-Spiral-Miter-Gears--SMSG-
Ground-Spiral-Miter-Gears--SMSG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG2-20L $83.87 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 42.4 mm N/A
10303
83.87
SMSG2-20LJ12 $103.15 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.4 mm N/A
10304
103.15
SMSG2-20LJ14 $114.49 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 14 mm N/A 40 mm N/A 42.4 mm N/A
10305
114.49
SMSG2-20LJ15 $114.49 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 15 mm N/A 40 mm N/A 42.4 mm N/A
10306
114.49
SMSG2-20LJ16 $114.49 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 16 mm N/A 40 mm N/A 42.4 mm N/A
10307
114.49
SMSG2-20R $83.87 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 42.4 mm N/A
10308
83.87
SMSG2-20RJ12 $103.15 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 12 mm N/A 40 mm N/A 42.4 mm N/A
10309
103.15
SMSG2-20RJ14 $114.49 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 14 mm N/A 40 mm N/A 42.4 mm N/A
10310
114.49
SMSG2-20RJ15 $114.49 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 15 mm N/A 40 mm N/A 42.4 mm N/A
10311
114.49
SMSG2-20RJ16 $114.49 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3K N/A 16 mm N/A 40 mm N/A 42.4 mm N/A
10312
114.49
SMSG2-25L $86.81 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3 N/A 12 mm N/A 50 mm N/A 52.4 mm N/A
10313
86.81
SMSG2-25LJ12 $105.34 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.4 mm N/A
10314
105.34
SMSG2-25LJ14 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 14 mm N/A 50 mm N/A 52.4 mm N/A
10315
116.65
SMSG2-25LJ15 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 15 mm N/A 50 mm N/A 52.4 mm N/A
10316
116.65
SMSG2-25LJ16 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 16 mm N/A 50 mm N/A 52.4 mm N/A
10317
116.65
SMSG2-25LJ17 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 17 mm N/A 50 mm N/A 52.4 mm N/A
10318
116.65
SMSG2-25LJ18 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 18 mm N/A 50 mm N/A 52.4 mm N/A
10319
116.65
SMSG2-25LJ19 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 19 mm N/A 50 mm N/A 52.4 mm N/A
10320
116.65
SMSG2-25R $86.81 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3 N/A 12 mm N/A 50 mm N/A 52.4 mm N/A
10321
86.81
SMSG2-25RJ12 $105.34 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.4 mm N/A
10322
105.34
SMSG2-25RJ14 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 14 mm N/A 50 mm N/A 52.4 mm N/A
10323
116.65
SMSG2-25RJ15 $116.65 N/A N/A 2 N/A 25 N/A B3K N/A 15 mm N/A 50 mm N/A 52.4 mm N/A
10324
116.65
SMSG2-25RJ16 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 16 mm N/A 50 mm N/A 52.4 mm N/A
10325
116.65
SMSG2-25RJ17 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 17 mm N/A 50 mm N/A 52.4 mm N/A
10326
116.65
SMSG2-25RJ18 $116.65 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3K N/A 18 mm N/A 50 mm N/A 52.4 mm N/A
10327
116.65
Unit of Measure
1 2 3 4 5 »