Widely applicable due to low cost and large selection of pitches and lengths.
Ground-Spiral-Miter-Gears--SMSG-
Ground-Spiral-Miter-Gears--SMSG-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG2.5-20LJ15 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 52.94 mm N/A
10353
140.98
SMSG2.5-20LJ16 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 16 mm N/A 50 mm N/A 52.94 mm N/A
10354
140.98
SMSG2.5-20LJ17 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 17 mm N/A 50 mm N/A 52.94 mm N/A
10355
140.98
SMSG2.5-20LJ18 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 18 mm N/A 50 mm N/A 52.94 mm N/A
10356
140.98
SMSG2.5-20LJ19 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 19 mm N/A 50 mm N/A 52.94 mm N/A
10357
140.98
SMSG2.5-20LJ20 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 20 mm N/A 50 mm N/A 52.94 mm N/A
10358
140.98
SMSG2.5-20R $112.87 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
10359
112.87
SMSG2.5-20RJ14 $128.56 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
10360
128.56
SMSG2.5-20RJ15 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 15 mm N/A 50 mm N/A 52.94 mm N/A
10361
140.98
SMSG2.5-20RJ16 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 16 mm N/A 50 mm N/A 52.94 mm N/A
10362
140.98
SMSG2.5-20RJ17 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 17 mm N/A 50 mm N/A 52.94 mm N/A
10363
140.98
SMSG2.5-20RJ18 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 18 mm N/A 50 mm N/A 52.94 mm N/A
10364
140.98
SMSG2.5-20RJ19 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 19 mm N/A 50 mm N/A 52.94 mm N/A
10365
140.98
SMSG2.5-20RJ20 $140.98 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3K N/A 20 mm N/A 50 mm N/A 52.94 mm N/A
10366
140.98
SMSG2.5-25L $130.57 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3 N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
10367
130.57
SMSG2.5-25LJ16 $143.93 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
10368
143.93
SMSG2.5-25LJ17 $156.60 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3K N/A 17 mm N/A 62.5 mm N/A 65.54 mm N/A
10369
156.6
SMSG2.5-25LJ18 $156.60 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3K N/A 18 mm N/A 62.5 mm N/A 65.54 mm N/A
10370
156.6
SMSG2.5-25LJ19 $156.60 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3K N/A 19 mm N/A 62.5 mm N/A 65.54 mm N/A
10371
156.6
SMSG2.5-25LJ20 $156.60 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3K N/A 20 mm N/A 62.5 mm N/A 65.54 mm N/A
10372
156.6
SMSG2.5-25LJ22 $156.60 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3K N/A 22 mm N/A 62.5 mm N/A 65.54 mm N/A
10373
156.6
SMSG2.5-25LJ25 $156.60 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3K N/A 25 mm N/A 62.5 mm N/A 65.54 mm N/A
10374
156.6
SMSG2.5-25R $130.57 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3 N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
10375
130.57
SMSG2.5-25RJ16 $143.93 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
10376
143.93
SMSG2.5-25RJ17 $156.60 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3K N/A 17 mm N/A 62.5 mm N/A 65.54 mm N/A
10377
156.6
Unit of Measure
1 2 3 4 5 »