KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Large numbers of teeth and modules are offered in these affordable spiral miter gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| DM0.5-20 | $3.58 |
N/A
|
N/A 0.5 | N/A 20 | N/A B1 | N/A 3 mm | N/A 10 mm | N/A 10.71 mm |
N/A
2557 |
3.58 |
| DM0.8-20 | $4.09 |
N/A
|
N/A 0.8 | N/A 20 | N/A B1 | N/A 5 mm | N/A 16 mm | N/A 17.13 mm |
N/A
2558 |
4.09 |
| DM1-20 | $4.45 |
N/A
|
N/A 1 | N/A 20 | N/A B1 | N/A 6 mm | N/A 20 mm | N/A 21.41 mm |
N/A
2559 |
4.45 |
| DM1.5-20 | $6.26 |
N/A
|
N/A 1.5 | N/A 20 | N/A B1 | N/A 8 mm | N/A 30 mm | N/A 32.12 mm |
N/A
2560 |
6.26 |
Unit of Measure
1