Injection Molded Miter Gears (DM)
Miter Gears
Large numbers of teeth and modules are offered in these affordable spiral miter gears.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| DM0.5-20 | $3.58 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 20 | Shape N/A B1 | Bore (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.394 in10 mm | Outer Diameter (D) N/A 0.422 in10.71 mm |
Internal ID
N/A
2557 |
3.58 |
| DM0.8-20 | $4.09 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A B1 | Bore (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.674 in17.13 mm |
Internal ID
N/A
2558 |
4.09 |
| DM1-20 | $4.45 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B1 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.843 in21.41 mm |
Internal ID
N/A
2559 |
4.45 |
| DM1.5-20 | $6.26 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B1 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.265 in32.12 mm |
Internal ID
N/A
2560 |
6.26 |