KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Only teeth are induction hardened, allowing user to perform secondary operations elsewhere.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| PM1-20 | $16.18 |
N/A
|
N/A 1 | N/A 20 | N/A B3 | N/A 6 mm | N/A 20 mm | N/A 21.41 mm |
N/A
7582 |
16.18 |
| PM1-25 | $18.89 |
N/A
|
N/A 1 | N/A 25 | N/A B3 | N/A 6 mm | N/A 25 mm | N/A 26.41 mm |
N/A
7583 |
18.89 |
| PM1-30 | $25.05 | N/A | N/A 1 | N/A 30 | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 31.41 mm |
N/A
7584 |
25.05 |
| PM1.25-20 | $18.05 | N/A | N/A 1.25 | N/A 20 | N/A B3 | N/A 8 mm | N/A 25 mm | N/A 26.77 mm |
N/A
7585 |
18.05 |
| PM1.25-25 | $21.18 | N/A | N/A 1.25 | N/A 25 | N/A B3 | N/A 8 mm | N/A 31.25 mm | N/A 33.02 mm |
N/A
7586 |
21.18 |
| PM1.5-20 | $20.63 |
N/A
|
N/A 1.5 | N/A 20 | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 32.12 mm |
N/A
7587 |
20.63 |
| PM1.5-25 | $24.45 |
N/A
|
N/A 1.5 | N/A 25 | N/A B3 | N/A 8 mm | N/A 37.5 mm | N/A 39.62 mm |
N/A
7588 |
24.45 |
| PM1.5-30 | $36.14 | N/A | N/A 1.5 | N/A 30 | N/A B3 | N/A 10 mm | N/A 45 mm | N/A 47.12 mm |
N/A
7589 |
36.14 |
| PM2-20 | $26.69 |
N/A
|
N/A 2 | N/A 20 | N/A B3 | N/A 10 mm | N/A 40 mm | N/A 42.83 mm |
N/A
7590 |
26.69 |
| PM2-25 | $33.25 |
N/A
|
N/A 2 | N/A 25 | N/A B3 | N/A 10 mm | N/A 50 mm | N/A 52.83 mm |
N/A
7591 |
33.25 |
| PM2-30 | $46.26 | N/A | N/A 2 | N/A 30 | N/A B3 | N/A 12 mm | N/A 60 mm | N/A 62.83 mm |
N/A
7592 |
46.26 |
| PM2.5-20 | $34.03 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 53.54 mm |
N/A
7593 |
34.03 |
| PM2.5-25 | $43.62 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3 | N/A 14 mm | N/A 62.5 mm | N/A 66.04 mm |
N/A
7594 |
43.62 |
| PM2.5-30 | $63.92 | N/A | N/A 2.5 | N/A 30 | N/A B3 | N/A 16 mm | N/A 75 mm | N/A 78.54 mm |
N/A
7595 |
63.92 |
| PM3-20 | $46.24 |
N/A
|
N/A 3 | N/A 20 | N/A B3 | N/A 14 mm | N/A 60 mm | N/A 64.24 mm |
N/A
7596 |
46.24 |
| PM3-25 | $60.04 |
N/A
|
N/A 3 | N/A 25 | N/A B3 | N/A 15 mm | N/A 75 mm | N/A 79.24 mm |
N/A
7597 |
60.04 |
| PM3-30 | $90.13 | N/A | N/A 3 | N/A 30 | N/A B3 | N/A 20 mm | N/A 90 mm | N/A 94.24 mm |
N/A
7598 |
90.13 |
| PM3.5-20 | $60.63 |
N/A
|
N/A 3.5 | N/A 20 | N/A B3 | N/A 20 mm | N/A 70 mm | N/A 74.95 mm |
N/A
7599 |
60.63 |
| PM4-20 | $84.51 |
N/A
|
N/A 4 | N/A 20 | N/A B3 | N/A 20 mm | N/A 80 mm | N/A 85.66 mm |
N/A
7600 |
84.51 |
Unit of Measure
1