Plastic Miter Gears (PM)
Miter Gears
Only teeth are induction hardened, allowing user to perform secondary operations elsewhere.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| PM1-20 | $16.18 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.843 in21.41 mm |
Internal ID
N/A
7582 |
16.18 |
| PM1-25 | $18.89 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.040 in26.41 mm |
Internal ID
N/A
7583 |
18.89 |
| PM1-30 | $25.05 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.237 in31.41 mm |
Internal ID
N/A
7584 |
25.05 |
| PM1.25-20 | $18.05 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.054 in26.77 mm |
Internal ID
N/A
7585 |
18.05 |
| PM1.25-25 | $21.18 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.230 in31.25 mm | Outer Diameter (D) N/A 1.300 in33.02 mm |
Internal ID
N/A
7586 |
21.18 |
| PM1.5-20 | $20.63 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.265 in32.12 mm |
Internal ID
N/A
7587 |
20.63 |
| PM1.5-25 | $24.45 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.560 in39.62 mm |
Internal ID
N/A
7588 |
24.45 |
| PM1.5-30 | $36.14 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.855 in47.12 mm |
Internal ID
N/A
7589 |
36.14 |
| PM2-20 | $26.69 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.686 in42.83 mm |
Internal ID
N/A
7590 |
26.69 |
| PM2-25 | $33.25 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.080 in52.83 mm |
Internal ID
N/A
7591 |
33.25 |
| PM2-30 | $46.26 | CAD N/A | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.474 in62.83 mm |
Internal ID
N/A
7592 |
46.26 |
| PM2.5-20 | $34.03 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.108 in53.54 mm |
Internal ID
N/A
7593 |
34.03 |
| PM2.5-25 | $43.62 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.600 in66.04 mm |
Internal ID
N/A
7594 |
43.62 |
| PM2.5-30 | $63.92 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm |
Internal ID
N/A
7595 |
63.92 |
| PM3-20 | $46.24 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.529 in64.24 mm |
Internal ID
N/A
7596 |
46.24 |
| PM3-25 | $60.04 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.120 in79.24 mm |
Internal ID
N/A
7597 |
60.04 |
| PM3-30 | $90.13 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.710 in94.24 mm |
Internal ID
N/A
7598 |
90.13 |
| PM3.5-20 | $60.63 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.951 in74.95 mm |
Internal ID
N/A
7599 |
60.63 |
| PM4-20 | $84.51 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.372 in85.66 mm |
Internal ID
N/A
7600 |
84.51 |