Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Spiral-Miter-Gears--SMS-
Spiral-Miter-Gears--SMS-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS1-20L $21.99 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A B3 N/A 6 mm N/A 20 mm N/A 21.3 mm N/A
10193
21.99
SMS1-20R $21.99 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A B3 N/A 6 mm N/A 20 mm N/A 21.3 mm N/A
10194
21.99
SMS1-25L $24.61 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A B3 N/A 6 mm N/A 25 mm N/A 26.22 mm N/A
10195
24.61
SMS1-25R $24.61 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A B3 N/A 6 mm N/A 25 mm N/A 26.22 mm N/A
10196
24.61
SMS1-30L $28.89 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A B3 N/A 8 mm N/A 30 mm N/A 31.26 mm N/A
10197
28.89
SMS1-30R $28.89 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A B3 N/A 8 mm N/A 30 mm N/A 31.26 mm N/A
10198
28.89
SMS1-20LJ8 $0.00 N/A N/A 1 N/A 20 N/A B3T N/A 6 mm N/A 20 mm N/A 21.3 mm N/A
{0}USD
SMS1-20RJ8 $0.00 N/A N/A 1 N/A 20 N/A B3T N/A 6 mm N/A 20 mm N/A 21.3 mm N/A
{0}USD
SMS1-25LJ8 $0.00 N/A N/A 1 N/A 25 N/A B3T N/A 6 mm N/A 25 mm N/A 26.22 mm N/A
{0}USD
SMS1-25RJ8 $0.00 N/A N/A 1 N/A 25 N/A B3T N/A 6 mm N/A 25 mm N/A 26.22 mm N/A
{0}USD
SMS1.25-20L $0.00 N/A N/A 1.25 N/A 20 N/A N/A N/A N/A N/A
10199
0
SMS1.25-20R $0.00 N/A N/A 1.25 N/A 20 N/A N/A N/A N/A N/A
10200
0
SMS1.25-25L $0.00 N/A N/A 1.25 N/A 25 N/A N/A N/A N/A N/A
10201
0
SMS1.25-25R $0.00 N/A N/A 1.25 N/A 25 N/A N/A N/A N/A N/A
10202
0
SMS1.25-30L $0.00 N/A N/A 1.25 N/A 30 N/A N/A N/A N/A N/A
10203
0
SMS1.25-30R $0.00 N/A N/A 1.25 N/A 30 N/A N/A N/A N/A N/A
10204
0
SMS1.5-20L $25.24 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 31.74 mm N/A
10205
25.24
SMS1.5-20R $25.24 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 31.74 mm N/A
10206
25.24
SMS1.5-25L $30.73 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3 N/A 10 mm N/A 37.5 mm N/A 39.31 mm N/A
10207
30.73
SMS1.5-25R $30.73 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3 N/A 10 mm N/A 37.5 mm N/A 39.31 mm N/A
10208
30.73
SMS1.5-30L $36.85 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3 N/A 10 mm N/A 45 mm N/A 46.84 mm N/A
10209
36.85
SMS1.5-30R $36.85 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3 N/A 10 mm N/A 45 mm N/A 46.84 mm N/A
10210
36.85
SMS1.5-20LJ10 $0.00 N/A N/A 1.5 N/A 20 N/A B3K N/A 8 mm N/A 30 mm N/A 31.74 mm N/A
{0}USD
SMS1.5-20RJ10 $0.00 N/A N/A 1.5 N/A 20 N/A B3K N/A 8 mm N/A 30 mm N/A 31.74 mm N/A
{0}USD
SMS1.5-25LJ12 $0.00 N/A N/A 1.5 N/A 25 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.31 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »